目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
62ERCC - "TR ROLL" polyurethane wheels with ergonomic round profile, aluminium centre with bearing
Tellurerota
Industrial - Heavy duty and mechanical handling
62ER - TR-ROLL POLYURETHANE WHEELS WITH ROUND ERGONOMIC PROFILE, ALUMINIUM CENTRE
TR-Roll polyurethane wheels with round ergonomic profile, aluminium centre, standard-duty brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62er/62er_wheels/62ercc_asmtab.prj},{NB=622153},{COD=622153},{DB3=3},{D=125},{F=50},{DD=20},{L=58},{LL=47},{M=14.0},{SL=500},{RR=450},{LC=450},{LC2=450},{W=0.88},{INFO=Catalogue},{PPATH=62ercc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 4 Km/h
[daN]
LC2
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
622163
622163
125
40
20
40
47
14.0
500
350
350
350
0.68
622143
622143
125
40
20
50
47
14.0
500
350
350
350
0.73
622153
622153
125
50
20
58
47
14.0
500
450
450
450
0.88
622144
622144
160
50
20
58
47
14.5
800
550
550
550
1.11
622146
622146
200
50
20
60
47
14.5
1000
700
700
700
1.68
622148
622148
250
50
20
55
52
15.0
1000
700
800
800
2.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表