slovenčina
English
61-CI/CIB/CIK/QK - Swivel castor
Rollenbau
Heavy Duty Castors
Series 61 up to max. 680 kg
61-CI
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_61/61_ci/61_ci_cib_cik_qk_asmtab.prj},{NB=61-100 CI},{ORDERNO=61-100 CI},{WDAB=100x38},{LC=340},{H=125},{TP=128x102},{HS=105x80},{HD=11},{SR=76.0},{WB=Plain bearing},{WHEEL=100 CI-15},{VER=5},{PPATH=assemblies/61_ci_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
61-50 CI
61-50 CI
50x22
50
64
67x48
54x25
7
42.0
Plain bearing
61-63 CI
61-63 CI
63x25
120
81
95x70
76x44.5
9
54.5
Plain bearing
61-75 CI
61-75 CI
75x32
170
95
105x80
80x60
9
62.5
Plain bearing
61-100 CIB
61-100 CIB
100x38
340
125
128x102
105x80
11
76.0
Roller bearing
61-100 CI
61-100 CI
100x38
340
125
128x102
105x80
11
76.0
Plain bearing
61-125 CIK
61-125 CIK
125x41
475
156
162x133
140x105
11
98.5
Ball bearing
61-125 CI
61-125 CI
125x41
475
156
162x133
140x105
11
98.5
Plain bearing
61-151 QK
61-151 QK
150x55
680
181
162x133
140x105
11
117.0
Ball bearing
61-150 CIB
61-150 CIB
150x45
680
181
162x133
140x105
11
117.0
Roller bearing
61-150 CI
61-150 CI
150x45
680
181
162x133
140x105
11
117.0
Plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
88/81-CI/CIB/CIK/QK - Fixed castor
Rollenbau
12.01.2024
61-RN/RNB - Swivel castor
Rollenbau
12.01.2024
IPT/IPST-AELK - Swivel castor with total lock
Rollenbau
27.09.2017
PD/PS-ZK/LZK - Swivel castor
Rollenbau
12.01.2024
61BR-CI/CIB - Swivel castor with wheel brake
Rollenbau
12.01.2024
PD-AELK - Swivel castor
Rollenbau
12.01.2024
PDT/PST-ZK/LZK - Swivel castor with total lock
Rollenbau
12.01.2024
INV/IN-PSBX - Swivel castor
Rollenbau
27.09.2017
PD/PS-PK/PB/P - Swivel castor
Rollenbau
12.01.2024
PD/PS-TLELK - Swivel castor
Rollenbau
12.01.2024
PDT-ZSK - Swivel castor with total lock
Rollenbau
12.01.2024
PD/PS-TLK/TLB - Swivel castor
Rollenbau
12.01.2024
PDT-ELPGK - Swivel castor with total lock
Rollenbau
12.01.2024
XDT/XLT-DGBX/DG - Swivel castor with total lock
Rollenbau
27.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表