6013331 - Small butt hinges with one cranked leaf and removable pin 38 mm
Pinet
Hinges
Various hinges
Cranked hinges
Powered by
CAD模型選擇
{pinet/hinges/various20hinges/cranked20hinges/6013331.prj},{NB=60-1-3331},{PREVIEW=../../../_pool_/22/ba/90-18062018-059036l.png},{REF=60-1-3331},{MATERIAL=steel},{FINISH=chrome plated},{A=38},{B=19},{C=1.5},{D=3},{K=3.5},{E=17},{PIN_MATERIAL=nickel plated steel},{F=8},{H=26},{G=23},{WEIGHT=31},{J=7},{S=4},{WEB=https://webstore.pinet-industrie.com/en/products/25837-small-butt-hinges-with-one-cranked-leaf-and-removable-pin-38-mm.html},{KEYWORDS=Concealed hinges}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Reference
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
K
[mm]
E
[mm]
PIN_MATERIAL
Pin material
ⁿ/ₐ
F
[mm]
H
[mm]
G
[mm]
WEIGHT
weight
[g]
J
[mm]
S
[mm]
60-1-3331
60-1-3331
steel
chrome plated
38
19
1.5
3
3.5
17
nickel plated steel
8
26
23
31
7
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表