You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
&OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD models
Login
Register
Lost password?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
Deutsch
English
English (United States)
5SU16367FP10 - MCB/RCCB combination
Siemens Industry
Electric engineering, automation, process control engineering
Electrical installation, device
Residual current protection system
MCB/RCCB combination
Powered by
CAD model selection
{siemens_industry/27/14/22/07/5su16367fp10.prj},{NB=5SU16367FP10},{MANUID=5SU16367FP10},{AAG267=6},{BAH005=400},{AAS574=10},{AAT083=3},{AAT080=3},{BAA211=70},{BAC063=0.300},{AAG266=6},{AAF726=10},{AAT084=3},{BAC403=50},{AAO663=4001869578033},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85362010},{PREVIEW=../../../_pool_/02/e1/product_picture_jpg_G_I202_XX_56894J.png},{DESCSHORT=RCBO, 6 kA, 3-pole type A, 300 mA, C char, In: 10 A Un: 400 V}
Filter settings
Apply filter
Remove filter
Cancel
1
LINA
Bill of material
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAG457
release characteristic
ⁿ/ₐ
BAC384
Residual current type
ⁿ/ₐ
AAG267
rated short-circuit breaking capacity (according to norm IEC)
[kA]
BAH005
Rated voltage
[V]
AAS574
Rated current [In] for the power loss specification
[A]
AAT083
Width in units of measurement
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
BAA211
Installation depth
[mm]
BAC063
Rated error current
[A]
AAG266
rated short-circuit breaking capacity (according to norm EN)
[kA]
BAG975
Protection type IP
ⁿ/ₐ
AAF726
rated current
[A]
AAT084
Energy limitation class
ⁿ/ₐ
BAC403
Frequency
[Hz]
AAG268
concurrently switching N-neutral present
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
5SU16367FP10
RCBO, 6 kA, 3-pole type A...
RCBO, 6 kA, 3P Type A, 30...
4001869578033
5SU1636-7FP10
5SU16367FP10
Siemens AG
RCBO 3P C10 6KA type A 30...
C
A
6
400
10
3
3
70
0.300
6
IP20
10
3
50
Yes
SENTRON
SENTRON
RCBO, 6 kA, 3P Type A, 30...
4001869578033
1
1
1
1
85362010
PT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models
Download CAD
Download PDF datasheet