您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
5SD74326 - Surge protection device for power supply systems
Siemens Industry
Electric engineering, automation, process control engineering
Protection installation, device (electric)
Surge protection device (inner lightning protection)
Surge protection device for power supply systems
Powered by
CAD模型選擇
{siemens_industry/27/13/08/05/5sd74326.prj},{NB=5SD74326},{MANUID=5SD74326},{AAK203=2},{AAI832=5},{AAI847=120},{AAI734=150},{AAI735=150},{AAG362=4},{AAJ019=0.200},{AAJ018=2.500},{AAG363=0.200},{AAI911=0.850},{AAI910=0.750},{AAO663=4001869570044},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85363090},{PREVIEW=../../../_pool_/5c/d2/product_picture_jpg_G_I202_XX_55519J.png},{DESCSHORT=SPD type 3, Un=120 V AC/150 V DC DC, UC=150 V AC/DC,Uopen collector=2 kV, 2-pole,with remote signaling},{DESCLONG=SPD type 3, UN=120V AC/150V DC DC, UC=150V AC/DC,UOC=2kV, 2-pol, with remote signaling width 17,7mm },{INTNO=4001869570044},{SUPPLIERALTNO=5SD7432-6},{MANUNAME=Siemens AG},{MANUTYPEDESC=SPD type 3,UN=120V AC/150V DC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAL525
remote signaling contact present
ⁿ/ₐ
AAK203
type of poles
ⁿ/ₐ
AAI832
nominal discharge surge current (8/20)
[kA]
AAI847
nominal voltage (at AC)
[V]
AAM022
category type 2 present
ⁿ/ₐ
AAI734
max. continuous voltage (at AC)
[V]
AAI735
max. continuous voltage (at DC)
[V]
AAP898
Construction size
ⁿ/ₐ
AAG362
max. conductor cross section solid (solid, stranded)
[mm^2]
AAJ019
min. rated cross section (flexible, fine strand)
[mm^2]
AAJ018
max. rated cross section (flexible, fine strand)
[mm^2]
AAG363
min. conductor cross section solid (solid, stranded)
[mm^2]
AAI911
voltage protection level (L-PE/N-PE)
[kV]
AAI910
voltage protection level (L-N)
[kV]
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
5SD74326
SPD type 3, Un=120 V AC/1...
SPD type 3, UN=120V AC/15...
4001869570044
5SD7432-6
5SD74326
Siemens AG
SPD type 3,UN=120V AC/150...
Yes
2
5
120
No
150
150
1 modular spacing
4
0.200
2.500
0.200
0.850
0.750
SENTRON
SENTRON
SPD type 3, UN=120V AC/15...
4001869570044
1
1
1
1
85363090
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表