目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
5470 - 3/2 or 4/2 way Solenoid Valve for pneumatics
Buerkert
Products (A - Z)
5470
Powered by
CAD模型選擇
{buerkert/produkteaz/5470/5470.prj},{NB=5470-135214-3/2-und 4/2-Wege-Magnetventil fuer Pneumatik},{BUNR=135214},{WW=G},{DN=4.000},{GA=2.000},{LTA1=FM07},{LTA2=GM81},{VAR1=},{VAR2=AF06},{VAR3=},{GB=26.600},{GH=42.400},{GU=34.000},{PL=0.000},{PR=8.000},{BA=B},{FLS=0.400},{ELA=JB02},{SO=39.300},{SAM=13.600},{VELA=MA14},{CNSMASSEXACT=0.150}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
ⁿ/ₐ
LTA1
port connection 1
ⁿ/ₐ
LTA2
port connection 2
ⁿ/ₐ
VAR1
Variable 1
ⁿ/ₐ
VAR2
Variable 2
ⁿ/ₐ
VAR3
Variable 3
ⁿ/ₐ
BA
Mode of actuation
ⁿ/ₐ
ELA
Electr. connection
ⁿ/ₐ
VELA
variable electr. connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
5470-136755-3/2-and 4/2-W...
136755
C
4.000
TA22
TA22
AF07
B
JB02
MA14
0.129
5470-136758-3/2-and 4/2-W...
136758
D
4.000
TA22
TA22
AF07
B
JB02
MA14
0.170
5470-136746-3/2-and 4/2-W...
136746
G
4.000
BA61
BA61
B
JB02
MA14
0.140
5470-136749-3/2-and 4/2-W...
136749
G
4.000
GM81
GM81
B
JB02
MA14
0.144
5470-136752-3/2-and 4/2-W...
136752
G
4.000
TA22
TA22
B
JB02
MA14
0.181
5470-136761-3/2-and 4/2-W...
136761
C
4.000
GM81
FS05
B
JB02
MA14
0.158
5470-136764-3/2-and 4/2-W...
136764
C
4.000
TA22
FS05
B
JB02
MA14
0.156
5470-136767-3/2-and 4/2-W...
136767
G
4.000
GM81
FS05
B
JB02
MA14
0.160
5470-136770-3/2-and 4/2-W...
136770
G
4.000
TA22
FS05
B
JB02
MA14
0.170
5470-136773-3/2-and 4/2-W...
136773
G
4.000
GM81
FS05
AF06
B
JB02
MA14
0.205
5470-139224-3/2-and 4/2-W...
139224
C
4.000
GM81
FS05
B
JB04
MA14
0.160
5470-139402-3/2-and 4/2-W...
139402
C
4.000
TA22
FS05
B
JB04
MA14
0.160
5470-139407-3/2-and 4/2-W...
139407
G
4.000
GM81
FS05
AF06
B
JB04
MA14
0.210
5470-167853-3/2-and 4/2-W...
167853
G
4.000
GM81
FS05
AF06
B
JB04
MA14
0.211
5470-170176-3/2-and 4/2-W...
170176
G
4.000
GM81
FS05
B
JF79
MA14
0.160
5470-139408-3/2-and 4/2-W...
139408
G
4.000
TA22
FS05
AF06
B
JB04
MA14
0.209
5470-135203-3/2-and 4/2-W...
135203
C
4.000
FM07
TA22
AF07
B
JB02
MA14
0.167
5470-136741-3/2-and 4/2-W...
136741
D
4.000
FM07
TA22
AF07
B
JB02
MA12
0.123
5470-136742-3/2-and 4/2-W...
136742
D
4.000
FM07
TA22
AF07
B
JB02
MA14
0.124
5470-136743-3/2-and 4/2-W...
136743
D
4.000
FM07
TA22
AF07
B
JB02
MA14
0.121
5470-136744-3/2-and 4/2-W...
136744
D
4.000
FM07
TA22
AF07
B
JB02
MA14
0.120
5470-136745-3/2-and 4/2-W...
136745
D
4.000
FM07
TA22
AF07
B
JB02
MA14
0.120
5470-135205-3/2-and 4/2-W...
135205
G
4.000
FM07
TA22
B
JB02
MA14
0.121
5470-132954-3/2-and 4/2-W...
132954
G
4.000
FM07
TA22
B
JB02
MA14
0.120
5470-132955-3/2-and 4/2-W...
132955
G
4.000
FM07
TA22
B
JB02
MA14
0.120
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MP05 - MP05 pneumatic modules
Buerkert
08.12.2023
2506 - Cable Plug Form C
Buerkert
08.12.2023
2516 - Cable plug DIN EN 175301-803 - connector shape C
Buerkert
29.04.2020
6213ev - 2/2-way Solenoid Valve
Buerkert
08.12.2023
6014p - Plunger valve 3/2 way direct-acting
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME
Buerkert
08.12.2023
8645BM - 8645 busmodule
Buerkert
08.12.2023
8635 - Digital electropneumatic Positioner SideControl
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ISO
Buerkert
08.12.2023
2000-MUFFE - 2/2-way Angle-Seat Valve for medium up to +180°C, threaded por...
Buerkert
08.12.2023
6014 - Plunger valve 3/2 way direct-acting
Buerkert
08.12.2023
6240 - Servo-assisted 2/2 way piston valve
Buerkert
16.02.2024
6526 - 3/2 way Solenoid Valve for pneumatics
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表