您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
546-01 - Spigot socket bend 22° - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/546_01.prj},{NB=5469100000 546-01 DN100 - PN16 (400)},{IN=5469100000},{DN=100},{D=118},{D1=115},{E=105},{PN=16},{H=198},{L=326},{L1=173.0},{L2=144},{B=172},{W=8.20},{A1=161.060},{A2=156.970},{A3=147.860},{A4=118.900},{B1=69.790},{B2=75.790},{B3=82.010},{B4=113.120},{B6=134.780},{A4X=37.120},{B1X=65.930},{B2X=81.950},{B3X=131.000},{XX=1},{HX=172.000},{BX=151.000},{A1X1=0.000},{A1X=162.000},{A2X=147.940},{A3X=118.990},{B1XX=70.030},{B2XX=60.500},{SE=102},{B3XX=45.540},{DC=DE},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
D
Ød
[mm]
E
[mm]
PN
Max. operating pressure
[bar]
H
[mm]
L
[mm]
L1
[mm]
L2
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5469080000
5469080000
80
98
105
16
170
286
154.0
125
151
6.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5469100000
5469100000
100
118
105
16
198
326
173.0
144
172
8.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5469125000
5469125000
125
144
115
16
230
364
186.0
165
196
10.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5469150000
5469150000
150
170
115
16
243
381
194.0
170
212
13.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5469200000
5469200000
200
222
125
16
301
430
223.5
179
272
21.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
545-00 - Double socket bend 30° - BAIO® system
HAWLE
23.02.2024
437-00 - Combi-T gate valve "E3" - BAIO® system
HAWLE
23.02.2024
807-00 - Spigot end cap - BAIO® system
HAWLE
23.02.2024
547-00 - Double socket bend 11° - BAIO® system
HAWLE
23.02.2024
544-01 - Spigot socket bend 45° - BAIO® system
HAWLE
23.02.2024
546-00 - Spigot socket bend 22° - BAIO® system
HAWLE
23.02.2024
806-00 - Socket end cap - BAIO® system
HAWLE
23.02.2024
542-00 - All socket tee - BAIO® system
HAWLE
23.02.2024
548-00 - Duckfoot bend - BAIO® system
HAWLE
23.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表