您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
537-01 - A-fitting - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/537_01.prj},{NB=5379100000 537-01 DN100/80 - PN16 (400)},{IN=5379100000},{DN1=100},{DN2=80},{PN=16},{D=118},{E=105},{H=260},{H1=175},{L=850},{L1=420},{SE=102},{B1=200},{B2=172},{W=24.90},{A2=167.490},{A3=148.000},{A4=118.900},{B11=69.790},{B22=75.790},{B3=126.900},{B4=113.120},{B6=134.780},{A4X=47.120},{B1X=69.010},{B2X=60.500},{B3X=50.540},{XX=85},{DX=119.00},{LX1=76.00},{LX2=39.00},{DX1=115.20},{BX=151},{R1=131.500},{DC=DE},{DN=100/80},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
DN1
Nominal Diameter
[mm]
DN2
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
D
[mm]
E
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
B1
[mm]
B2
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5379080000
5379080000
80/80
80
80
16
98
105
235
165
850
420
200
151
20.77
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5379100000
5379100000
100/80
100
80
16
118
105
260
175
850
420
200
172
24.90
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5379150000
5379150000
150/80
150
80
16
170
115
310
205
850
420
200
212
34.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5379200000
5379200000
200/80
200
80
16
222
125
370
235
850
420
200
272
48.92
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表