您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
532-02 - SM-fitting with PE end - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/532_02.prj},{NB=5329000900 532-02 DN80 - PN16 (400)},{IN=5329000900},{DC=DE},{LOD=400},{DN=80},{PN=16},{D=90},{D2=98},{H=151},{E=105},{L=342},{L1=90},{B=153},{W=6.70},{MAT=DCI: GJS-400, Hawle epoxy powder coated; Fusion end: PE 100; Locking sleeve: stainless steel; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{NOTICE=Notice 1: Factory preinstalled BAIO® lip gasket (BLD®) for DCI pipes. Notice 2: When PE or PVC pipes are connected, a surcharge for GKS gaskets must be considered. Notice 3: Product numbers for gas on request. Notice 4: When PE pipes are connected, support liners must be used.},{PL=Link},{X1=141.160},{X2=123.740},{X3=95.920},{Y1=65.900},{Y2=80.840},{Y3=123.970}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
D
[mm]
D2
[mm]
H
[mm]
E
[mm]
L
[mm]
L1
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5329000900
5329000900
80
16
90
98
151
105
342
90
153
6.70
DCI: GJS-400, Hawle epoxy...
Potable water | Sewage wa...
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表