您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
5300 par grp met - 5300 Parallel Gripper Metric
PHD
Grippers
5300 Parallel Grippers
Powered by
CAD模型選擇
{phd/grippers/5300_parallel/5300par_met.prj},{NB=15372-1-0001_Open-Extend_},{IDNR=5300},{MODEL=15372},{DN=1},{SENSOR=0},{OPTA=0},{OPTIONS=0},{SEALS=1},{POSITION=Open-Extend},{SWITCH=},{SIZE=7},{SWITCH1='','Blank - None','53603-1-02','53603-1-02: NPN DC Hall, Yellow','53604-1-02','53604-1-02: PNP DC Hall, Red','53623-1','53623-1: NPN DC Hall, Quick Connect, Yellow','53624-1','53624-1: PNP DC Hall, Quick Connect, Red'},{U=85.7},{V=102.4},{W=8.0},{Z=57.9},{BLANK='','Blank - None'},{PPATH=5300par_templ_met.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
OPTA
Opt
ⁿ/ₐ
U
[mm]
V
[mm]
W
[mm]
Z
[mm]
15362-1-0001_Open-Extend_
5300
15362
1
0
58.7
72.2
6.0
45.2
15372-1-0001_Open-Extend_
5300
15372
1
0
85.7
102.4
8.0
57.9
15382-1-0001_Open-Extend_
5300
15382
1
0
120.7
140.5
10.0
70.6
15392-1-0001_Open-Extend_
5300
15392
1
0
165.1
191.3
12.0
102.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表