您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
5188637-1
TE Connectivity
Connectors
PCB Connectors_new
Backplane Connectors
Hard Metric Backplane Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/backplane_connectors/hard_metric_backplane_connectors/5188637_1.prj},{NB=5188637-1},{PN=5188637-1},{NUMBEROFCOLUMNS=11},{NUMBEROFROWS=7},{NUMBEROFPOSITIONS=77},{FEEDTHROUGHPOSTLENGTHROWSFZMM=16},{FEEDTHROUGHPOSTLENGTHROWSAEMM=13},{BACKPLANEMODULELENGTHMM=25},{PACKAGINGQUANTITY=21},{SHA256=S2SKL+9pMDjnYranQtGlGd57v3WSZE2qzGbSAtFoBFQ=},{INAME=51886372d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
GROUNDCOMPONENTTYPE
Ground Component Type
ⁿ/ₐ
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
BACKPLANEINTERFACETYPE
Backplane Interface Type
ⁿ/ₐ
ROWSLOADED
Rows Loaded
ⁿ/ₐ
NUMBEROFCOLUMNS
Number of Columns
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
BACKPLANEARCHITECTURE
Backplane Architecture
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
DATARATEGBS
Data Rate
[Gbs]
CROSSTALKVERSION
Crosstalk Version
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
COMPACTPCIDESIGNATION
CompactPCI Designation
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
FEEDTHROUGHPOSTLENGTHROWSFZMM
Feedthrough Post Length Rows F & Z
[mm]
FEEDTHROUGHPOSTLENGTHROWSAEMM
Feedthrough Post Length Rows A-E
[mm]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
MATINGALIGNMENTTYPE
Mating Alignment Type
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
FRONTMATINGLEVEL
Front Mating Level
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
BACKPLANEMODULELENGTHMM
Backplane Module Length
[mm]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
ADVANCEDTCASPECIFIEDPRODUCT
AdvancedTCA Specified Product
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
5188637-1
5188637-1
5188637-1
Z-PACKC M-HDR 77P
Ground Return Shielding
PCB Mount Header
Board-to-Board
No
Printed Circuit Board
2mm HM
A, B, C, D, E, F, Z
11
7
Midplane
77
Vertical
<=1
Standard
Phosphor Bronze
Tin
Nickel
Pin
None
Tin
.5 um [ 20 uin ]
1.5
16
13
Through Hole - Press-Fit
Polarizing Peg
Board Mount
Level 1
Polyester - GF
2 mm [ .078 in ]
Gray
25
-55 - 125 C [ -67 - 257 F...
No
Power & Signal
UL 94V-0
No
21
Tube
Row Configuration 5+2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表