515013 - CROSS (ADJ) MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/515013.prj},{NB=A515013-1622},{CODE=A515013-1622},{FILENAME=A515013-1622_00},{F=1\"-14 UNS-2A},{F1=7/8-14 UNF-2A},{B=33,5},{C=50},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A515013-0611
A515013-0611
9/16-18 UNF-2A
7/16-20 UNF-2A
22,5
33
16
A515013-1014
A515013-1014
11/16-16 UN-2A
9/16-18 UNF-2A
25
37
19
A515013-1219
A515013-1219
13/16-16 UN-2A
3/4-16 UNF-2A
29,5
41.5
24
A515013-1622
A515013-1622
1"-14 UNS-2A
7/8-14 UNF-2A
33,5
50
27
A515013-2533
A515013-2533
1"7/16-12 UN-2A
1"5/16-12 UN-2A
42
60
38
A515013-2027
A515013-2027
1"3/16-12 UN-2A
1"1/16-12 UN-2A
37,5
55
32
A515013-3241
A515013-3241
1"11/16-12 UN-2A
1"5/8-12 UN-2A
45
62
50
A515013-3848
A515013-3848
2"-12 UN-2A
1"7/8-12 UN-2A
49
66
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表