507098 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD모델 선택
{for_fittings/5_orfs_iso_8434_3/507098.prj},{NB=A507098-2533},{CODE=A507098-2533},{FILENAME=A507098-2533_00},{F=1\"7/16-12 UN-2A},{F1=1\"5/16-12 UN-2A},{B=67},{C=60},{CH=41},{CH1=41}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A507098-0611
A507098-0611
9/16-18 UNF-2A
7/16-20 UNF-2A
34,5
32.5
16
17
A507098-0614
A507098-0614
9/16-18 UNF-2A
9/16-18 UNF-2A
37
37
19
17
A507098-1014
A507098-1014
11/16-16 UN-2A
9/16-18 UNF-2A
40
37
19
22
A507098-1219
A507098-1219
13/16-16 UN-2A
3/4-16 UNF-2A
48
40.5
24
27
A507098-1622
A507098-1622
1"-14 UNS-2A
7/8-14 UNF-2A
53,5
50
27
30
A507098-2027
A507098-2027
1"3/16-12 UN-2A
1"1/16-12 UN-2A
59,5
55
35
36
A507098-2533
A507098-2533
1"7/16-12 UN-2A
1"5/16-12 UN-2A
67
60
41
41
A507098-2541
A507098-2541
1"5/8-12 UN-2A
1"7/16-12 UN-2A
62
55
50
41
A507098-3241
A507098-3241
1"11/16-12 UN-2A
1"5/8-12 UN-2A
70,5
62
50
50
A507098-3848
A507098-3848
2"-12 UN-2A
1"7/8-12 UN-2A
74
66
55
57
SA507098-1214
SA507098-1214
13/16-16 UN-2A
9/16-18 UNF-2A
48
37
19
27
SA507098-1619
SA507098-1619
1"-14 UNS-2A
3/4-16 UNF-2A
53,5
45.5
24
30
SA507098-1627
SA507098-1627
1"1/16-12 UN-2A
1"-14 UNS
52
40
35
30
SA507098-2527
SA507098-2527
1"1/16-12 UN-2A
1"7/16-12 UN-2A
59
67
35
41
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
E6MK4 Adapter - Swivel nut elbow
Parker
31.05.2022
207162 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE METRIC WITH O.R. ISO 6149 PO...
FOR Fittings
07.05.2024
207173 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE SAE UNF-UN WITH O.R. ISO 119...
FOR Fittings
07.05.2024
507142 - 90° (ADJ) ELBOW SWIVEL NUT ORFS - MALE BSPP WITH O.R. AND RETAININ...
FOR Fittings
07.05.2024
207151 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE METRIC WITH O.R. AND RETAINI...
FOR Fittings
07.05.2024
207216 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
C6MX Triple-Lok - Swivel nut elbow
Parker
31.05.2022
507021 - 90° (ADJ) ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
07.05.2024
702588 - CONNECTOR SWIVEL FEMALE DIN S SERIES - MALE SAE UNF-UN WITH O.R. I...
FOR Fittings
07.05.2024
Straight male stud couplings S-series, ISO 11926-2/3 - Thread: UN/UNF (ISO ...
VOSS
11.04.2023
202309 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 ...
FOR Fittings
07.05.2024
GN 490 - Stainless Steel Swivel Clamp Connector Joints, Type A, with socket...
JW Winco
02.04.2024
207128 - 90° ELBOW UNION MALE BSP -SWIVEL NUT BSP
FOR Fittings
06.05.2024
9222 - MBSPP-MBSPP 90 Elbow
Brennan Industries
26.01.2021
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성