505278
Molex
FFC/FPC Connectors
0.50mm
Easy-On
Powered by
CAD模型選擇
{molex/ffc_fpc_connectors/0_50mm/easy_on/505278.prj},{NB=5052781633},{PN=5052781633},{DESC=0.50mm Pitch Easy-On FFC/FPC Connector, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 16 Circuits},{AT=Flip},{CIRCUITS=16},{CP=Bottom},{CURRENT=0.5},{ORIENTATION=Right Angle},{MATERIAL=Tin-Bismuth},{SHA256=8HWwtA6M5VOaPZBd0ajwcojWSbWEKJyijsF6exiw8u4=},{INAME=00016__5052781633}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CP
Contact Position
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ORIENTATION
Orientation
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
5052780433
5052780433
0.50mm Pitch Easy-On FFC/...
Flip
4
Bottom
0.5
Right Angle
Tin-Bismuth
5052780533
5052780533
0.50mm Pitch Easy-On FFC/...
Flip
5
Bottom
0.5
Right Angle
Tin-Bismuth
5052780633
5052780633
0.50mm Pitch Easy-On FFC/...
Flip
6
Bottom
0.5
Right Angle
Tin-Bismuth
5052780733
5052780733
0.50mm Pitch Easy-On FFC/...
Flip
7
Bottom
0.5
Right Angle
Tin-Bismuth
5052780833
5052780833
0.50mm Pitch Easy-On FFC/...
Flip
8
Bottom
0.5
Right Angle
Tin-Bismuth
5052780933
5052780933
0.50mm Pitch Easy-On FFC/...
Flip
9
Bottom
0.5
Right Angle
Tin-Bismuth
5052781033
5052781033
0.50mm Pitch Easy-On FFC/...
Flip
10
Bottom
0.5
Right Angle
Tin-Bismuth
5052781133
5052781133
0.50mm Pitch Easy-On FFC/...
Flip
11
Bottom
0.5
Right Angle
Tin-Bismuth
5052781233
5052781233
0.50mm Pitch Easy-On FFC/...
Flip
12
Bottom
0.5
Right Angle
Tin-Bismuth
5052781333
5052781333
0.50mm Pitch Easy-On FFC/...
Flip
13
Bottom
0.5
Right Angle
Tin-Bismuth
5052781433
5052781433
0.50mm Pitch Easy-On FFC/...
Flip
14
Bottom
0.5
Right Angle
Tin-Bismuth
5052781533
5052781533
0.50mm Pitch Easy-On FFC/...
Flip
15
Bottom
0.5
Right Angle
Tin-Bismuth
5052781633
5052781633
0.50mm Pitch Easy-On FFC/...
Flip
16
Bottom
0.5
Right Angle
Tin-Bismuth
5052781733
5052781733
0.50mm Pitch Easy-On FFC/...
Flip
17
Bottom
0.5
Right Angle
Tin-Bismuth
5052781833
5052781833
0.50mm Pitch Easy-On FFC/...
Flip
18
Bottom
0.5
Right Angle
Tin-Bismuth
5052781933
5052781933
0.50mm Pitch Easy-On FFC/...
Flip
19
Bottom
0.5
Right Angle
Tin-Bismuth
5052782033
5052782033
0.50mm Pitch Easy-On FFC/...
Flip
20
Bottom
0.5
Right Angle
Tin-Bismuth
5052782233
5052782233
0.50mm Pitch Easy-On FFC/...
Flip
22
Bottom
0.5
Right Angle
Tin-Bismuth
5052782433
5052782433
0.50mm Pitch Easy-On FFC/...
Flip
24
Bottom
0.5
Right Angle
Tin-Bismuth
5052782633
5052782633
0.50mm Pitch Easy-On FFC/...
Flip
26
Bottom
0.5
Right Angle
Tin-Bismuth
5052782833
5052782833
0.50mm Pitch Easy-On FFC/...
Flip
28
Bottom
0.5
Right Angle
Tin-Bismuth
5052783033
5052783033
0.50mm Pitch Easy-On FFC/...
Flip
30
Bottom
0.5
Right Angle
Tin-Bismuth
5052783533
5052783533
0.50mm Pitch Easy-On FFC/...
Flip
35
Bottom
0.5
Right Angle
Tin-Bismuth
5052784033
5052784033
0.50mm Pitch Easy-On FFC/...
Flip
40
Bottom
0.5
Right Angle
Tin-Bismuth
5052784533
5052784533
0.50mm Pitch Easy-On FFC/...
Flip
45
Bottom
0.5
Right Angle
Tin-Bismuth
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表