505018 - 45° (ADJ) ELBOW MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD모델 선택
{for_fittings/5_orfs_iso_8434_3/505018.prj},{NB=A505018-3242},{CODE=A505018-3242},{FILENAME=A505018-3242_00},{F=1\"11/16-12 UN-2A},{F1=G1\"1/4-11 A GAS},{B=32},{C=53.5},{CH=50}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A505018-0610
A505018-0610
9/16-18 UNF-2A
G1/8-28 A GAS
16
28
14
A505018-0613
A505018-0613
9/16-18 UNF-2A
G1/4-19 A GAS
18
31
19
A505018-1013
A505018-1013
11/16-16 UN-2A
G1/4-19 A GAS
19
32
19
A505018-1017
A505018-1017
11/16-16 UN-2A
G3/8-19 A GAS
19
33
22
A505018-1021
A505018-1021
11/16-16 UN-2A
G1/2-14 A GAS
19,5
43
27
A505018-1217
A505018-1217
13/16-16 UN-2A
G3/8-19 A GAS
20,5
33.5
22
A505018-1621
A505018-1621
1"-14 UNS-2A
G1/2-14 A GAS
23,5
42
27
A505018-1626
A505018-1626
1"-14 UNS-2A
G3/4-14 A GAS
25
46.5
36
A505018-2026
A505018-2026
1"3/16-12 UN-2A
G3/4-14 A GAS
26
50
36
A505018-2033
A505018-2033
1"3/16-12 UN-2A
G1"-11 A GAS
29,5
52.5
41
A505018-2533
A505018-2533
1"7/16-12 UN-2A
G1"-11 A GAS
30
52.5
41
A505018-3242
A505018-3242
1"11/16-12 UN-2A
G1"1/4-11 A GAS
32
53.5
50
A505018-3848
A505018-3848
2"-12 UN-2A
G1"1/2-11 A GAS
37
53.5
60
E505018-1621
E505018-1621
1"-14 UNS-2A
G1/2-14 A GAS
23,5
42
27
SA505018-0617
SA505018-0617
9/16-18 UNF-2A
G3/8-19 A GAS
18,5
33
22
SA505018-1221
SA505018-1221
13/16-16 UN-2A
G1/2-14 A GAS
22
42
27
SA505018-1226
SA505018-1226
13/16-16 UN-2A
G3/4-14 A GAS
22
46.5
36
SA505018-1633
SA505018-1633
1"-14 UNS-2A
G1"-11 A GAS
28
52,5
41
SA505018-1642
SA505018-1642
1"-14 UNS-2A
G1"1/4-11 A GAS
31,5
53.5
50
SA505018-2021
SA505018-2021
1"3/16-12 UN-2A
G1/2-14 A GAS
29
46
27
SA505018-2526
SA505018-2526
1"7/16-12 UN-2A
G3/4-14 A GAS
30
51
36
SA505018-2542
SA505018-2542
1"7/16-12 UN-2A
G1"1/4-11 A GAS
33,5
53.5
50
SA505018-3233
SA505018-3233
1"11/16-12 UN-2A
G1"-11 A GAS
32
48,5
41
SA505018-3842
SA505018-3842
2"-12 UN-2A
G1"1/4-11 A GAS
37
50
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DKJ 90 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
311057 - UNION TEE FEMALE BSPP PORTS
FOR Fittings
06.05.2024
DKJ 45 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
505029 - 45° (ADJ) ELBOW MALE ORFS - MALE METRIC WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
503011 - CONNECTOR BULKHEAD MALE ORFS - MALE BSPP WITH O.R. AND RETAINING R...
FOR Fittings
07.05.2024
305017 - 45° ELBOW FEMALE NPTF - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
WFS EO - SAE 90° elbow flange adapter
Parker
31.05.2022
205083 - 45° ELBOW MALE BSP -SWIVEL NUT BSP
FOR Fittings
06.05.2024
207128 - 90° ELBOW UNION MALE BSP -SWIVEL NUT BSP
FOR Fittings
06.05.2024
DKOL 90 ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series...
VOSS
13.03.2024
MDKOS 90(ISO 12151-2 (ISO 8434-1)) - Metric Females 24° Cone with O-Ring fo...
VOSS
13.03.2024
DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
VOSS
13.03.2024
ORFS 90 ( ISO 12151-1 / ISO 8434-3 ) - Face seal Female Fittings
VOSS
13.03.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성