您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
503320
Molex
FFC/FPC Connectors
0.25mm
Easy-On
Powered by
CAD模型選擇
{molex/ffc_fpc_connectors/0_25mm/easy_on/503320.prj},{NB=5033202560},{SHA256=zxZ34iJFNQkJNOv4QltUvWyaog+IaWmWnNpm7+mytJM=},{INAME=00027__5033202560},{PN=5033202560},{DESC=0.25mm Pitch Easy-On FPC Connector, 1.65mm Mated Height, Right-Angle, Surface Mount, Bottom Contact Style, 25 Circuits},{AT=Flip},{CIRCUITS=25},{CP=Bottom},{CURRENT=0.3},{ORIENTATION=Right Angle},{MATERIAL=Gold}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CP
Contact Position
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ORIENTATION
Orientation
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
5033202560
5033202560
0.25mm Pitch Easy-On FPC ...
Flip
25
Bottom
0.3
Right Angle
Gold
5033203760
5033203760
0.25mm Pitch Easy-On FPC ...
Flip
37
Bottom
0.3
Right Angle
Gold
5033204160
5033204160
0.25mm Pitch Easy-On FPC ...
Flip
41
Bottom
0.3
Right Angle
Gold
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表