503044 - CONNECTOR BULKHEAD MALE ORFS - MALE BSPP WITH ELASTOMER SEAL FOR ISO 1179 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/503044.prj},{NB=A503044-1226},{CODE=A503044-1226},{FILENAME=A503044-1226_00},{A=66},{CH=32},{B=36,5},{F=13/16-16 UN-2A},{D=16},{CH1=30},{F1=G3/4-14 A GAS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
CH1
Hexagonal key
[mm]
F1
Thread
ⁿ/ₐ
A503044-0617
A503044-0617
53
22
31,5
9/16-18 UNF-2A
12
22
G3/8-19 A GAS
A503044-1017
A503044-1017
55
24
34
11/16-16 UN-2A
12
27
G3/8-19 A GAS
A503044-1221
A503044-1221
62,5
27
36,5
13/16-16 UN-2A
14
30
G1/2-14 A GAS
A503044-1226
A503044-1226
66
32
36,5
13/16-16 UN-2A
16
30
G3/4-14 A GAS
A503044-1621
A503044-1621
66
30
40,5
1"14 UNS-2A
14
36
G1/2-14 A GAS
A503044-1626
A503044-1626
70
32
40,5
1"14 UNS-2A
16
32
G3/4-14 A GAS
A503044-2026
A503044-2026
71
36
41,5
1"3/16-12 UN-2A
16
41
G3/4-14 A GAS
A503044-2533
A503044-2533
75
41
42
1"7/16-12 UN-2A
18
46
G1"-11 A GAS
A503044-1021
A503044-1021
60
27
34
11/16-16 UN-2A
14
27
1/2-14 A GAS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表