502180 - CONNECTOR SWIVEL NUT ORFS - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/502180.prj},{NB=A502180-2026},{CODE=A502180-2026},{FILENAME=A502180-2026_01},{F=1\"3/16-12 UN-2A},{F1=G3/4-14 A GAS},{A=68,5},{B=41,5},{D=14},{CH=36},{CH1=36}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A502180-0610
A502180-0610
9/16-18 UNF-2A
G1/8-28 A GAS
39
23,5
7
17
17
A502180-0613
A502180-0613
9/16-18 UNF-2A
G1/4-19 A GAS
43,5
23,5
10
19
17
A502180-0617
A502180-0617
9/16-18 UNF-2A
G3/8-19 A GAS
45,5
23,5
10
24
17
A502180-1013
A502180-1013
11/16-16 UN-2A
G1/4-19 A GAS
48,5
28
10
19
22
A502180-1017
A502180-1017
11/16-16 UN-2A
G3/8-19 A GAS
50
28
10
24
22
A502180-1021
A502180-1021
11/16-16 UN-2A
G1/2-14 A GAS
53
28
12
27
22
A502180-1213
A502180-1213
13/16-16 UN-2A
G1/4-19 A GAS
54,5
33
10
22
24
A502180-1217
A502180-1217
13/16-16 UN-2A
G3/8-19 A GAS
55
33
10
24
24
A502180-1221
A502180-1221
13/16-16 UN-2A
G1/2-14 A GAS
59
33
12
27
24
A502180-1617
A502180-1617
1"-14 UNS-2A
G3/8-19 A GAS
59,5
37,5
10
24
30
A502180-1621
A502180-1621
1"-14 UNS-2A
G1/2-14 A GAS
61,5
37,5
12
27
30
A502180-1626
A502180-1626
1"-14 UNS-2A
G3/4-14 A GAS
66
37,5
14
36
30
A502180-2021
A502180-2021
1"3/16-12 UN-2A
G1/2-14 A GAS
67,5
41,5
12
30
36
A502180-2026
A502180-2026
1"3/16-12 UN-2A
G3/4-14 A GAS
68,5
41,5
14
36
36
A502180-2033
A502180-2033
1"3/16-12 UN-2A
G1"-11 A GAS
73,5
41,5
15,5
41
36
A502180-2526
A502180-2526
1"7/16-12 UN-2A
G3/4-14 A GAS
72
43,5
14
36
41
A502180-2533
A502180-2533
1"7/16-12 UN-2A
G1"-11 A GAS
74
43,5
15,5
41
41
A502180-2542
A502180-2542
1"7/16-12 UN-2A
G1"1/4-11 A GAS
78,5
43,5
17,5
50
41
A502180-3233
A502180-3233
1"11/16-12 UN-2A
G1"-11 A GAS
76
44
15,5
41
50
A502180-3242
A502180-3242
1"11/16-12 UN-2A
G1"1/4-11 A GAS
79
44
17,5
50
50
A502180-3248
A502180-3248
1"11/16-12 UN-2A
G1"1/2-11 A GAS
82
44
19,5
60
50
A502180-3848
A502180-3848
2"-12 UN-2A
G1"1/2-11 A GAS
82
44
19,5
60
57
SA502180-1226
SA502180-1226
13/16-16 UN-2A
G3/4-14 A GAS
61
33
14
36
24
SA502180-1623
SA502180-1623
1"-14 UNS-2A
5/8-14 A GAS
63,5
37,5
12
30
30
SA502180-2521
SA502180-2521
1"7/16-12 UN-2A
G1/2-14 A GAS
70
43,5
12
36
41
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表