502168 - CONNECTOR SWIVEL NUT ORFS - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD모델 선택
{for_fittings/5_orfs_iso_8434_3/502168.prj},{NB=A502168-3248},{CODE=A502168-3248},{FILENAME=A502168-3248_00},{F=1\"11/16-12 UN-2A},{F1=G1\"1/2-11 A GAS},{A=86},{B=44},{D=22},{CH=55},{CH1=50}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A502168-0610
A502168-0610
9/16-18 UNF-2A
G1/8-28 A GAS
42
23,5
8
14
17
A502168-0613
A502168-0613
9/16-18 UNF-2A
G1/4-19 A GAS
46
23,5
12
19
17
A502168-1013
A502168-1013
11/16-16 UN-2A
G1/4-19 A GAS
49,5
28
12
19
22
A502168-1017
A502168-1017
11/16-16 UN-2A
G3/8-19 A GAS
49,5
28
12
22
22
A502168-1021
A502168-1021
11/16-16 UN-2A
G1/2-14 A GAS
54
28
14
27
22
A502168-1217
A502168-1217
13/16-16 UN-2A
G3/8-19 A GAS
58,5
33
12
22
24
A502168-1221
A502168-1221
13/16-16 UN-2A
G1/2-14 A GAS
60,5
33
14
27
24
A502168-1617
A502168-1617
1"-14 UNS-2A
G3/8-19 A GAS
63
37,5
12
24
30
A502168-1621
A502168-1621
1"-14 UNS-2A
G1/2-14 A GAS
65,5
37,5
14
27
30
A502168-1626
A502168-1626
1"-14 UNS-2A
G3/4-14 A GAS
67,5
37,5
16
32
30
A502168-2026
A502168-2026
1"3/16-12 UN-2A
G3/4-14 A GAS
71,5
41,5
16
32
36
A502168-2033
A502168-2033
1"3/16-12 UN-2A
G1"-11 A GAS
79,5
41,5
18
41
36
A502168-2526
A502168-2526
1"7/16-12 UN-2A
G3/4-14 A GAS
80
43,5
16
36
41
A502168-2533
A502168-2533
1"7/16-12 UN-2A
G1"-11 A GAS
82
43,5
18
41
41
A502168-2542
A502168-2542
1"7/16-12 UN-2A
G1"1/4-11 A GAS
84
43,5
20
50
41
A502168-3233
A502168-3233
1"11/16-12 UN-2A
G1"-11 A GAS
84
44
18
41
50
A502168-3242
A502168-3242
1"11/16-12 UN-2A
G1"1/4-11 A GAS
84
44
20
50
50
A502168-3248
A502168-3248
1"11/16-12 UN-2A
G1"1/2-11 A GAS
86
44
22
55
50
A502168-3848
A502168-3848
2"-12 UN-2A
G1"1/2-11 A GAS
86
44
22
55
57
E502168-3242
E502168-3242
1"11/16-12 UN-2A
G1"1/4-11 A GAS
84
44
20
50
50
SA502168-0617
SA502168-0617
9/16-18 UNF-2A
G3/8-19 A GAS
45
23,5
12
22
17
SA502168-1026
SA502168-1026
11/16-16 UN-2A
G3/4-14 A GAS
57
27
16
32
22
SA502168-1213
SA502168-1213
13/16-16 UN-2A
G1/4-19 A GAS
56
33
12
22
24
SA502168-1226
SA502168-1226
13/16-16 UN-2A
G3/4-14 A GAS
62
33
16
32
24
SA502168-2021
SA502168-2021
1"3/16-12 UN-2A
G1/2-14 A GAS
69,5
41,5
14
30
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
502146 - CONNECTOR MALE ORFS - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
202222 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
502025 - CONNECTOR MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING ISO 1...
FOR Fittings
07.05.2024
508004 - 90° BULKHEAD ELBOW MALE ORFS - ORFS
FOR Fittings
06.05.2024
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
F6MK4 Adapter - Swivel male stud
Parker
31.05.2022
202002 - UNION BSP -BSP
FOR Fittings
06.05.2024
401513 - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
502180 - CONNECTOR SWIVEL NUT ORFS - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
MDKOR (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone with O-Ring for Hos...
VOSS
13.03.2024
102265 - REDUCER MALE - FEMALE JIC
FOR Fittings
06.05.2024
503000 - BULKHEAD UNION MALE ORFS - ORFS
FOR Fittings
06.05.2024
703029 - STRAIGHT BULKEAD MALE DIN L - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
511015 - SWIVEL BRANCH TEE MALE ORFS - SWIVEL NUT ORFS
FOR Fittings
06.05.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성