502113 - CONNECTOR SWIVEL NUT ORFS - MALE JIC
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/502113.prj},{NB=A502113-2525},{CODE=A502113-2525},{FILENAME=A502113-2525_00},{J=1\"5/16-12 UN-2A},{F=1\"7/16-12 UN-2A},{A=80},{B=43,5},{D=23},{CH=38},{CH1=41}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A502113-0606
A502113-0606
7/16-20 UNF-2A
9/16-18 UNF-2A
46
23,5
14
16
17
A502113-1010
A502113-1010
9/16-18 UNF-2A
11/16-16 UN-2A
51
28,5
14
16
22
A502113-1212
A502113-1212
3/4-16 UNF-2A
13/16-16 UN-2A
59
33
17
22
24
A502113-1616
A502113-1616
7/8-14 UNF-2A
1"-14 UNS-2A
68,5
37,5
19,5
24
30
A502113-2020
A502113-2020
1"1/16-12 UN-2A
1"3/16-12 UN-2A
76,5
41,5
22
30
36
A502113-2525
A502113-2525
1"5/16-12 UN-2A
1"7/16-12 UN-2A
80
43,5
23
38
41
A502113-3232
A502113-3232
1"5/8-12 UN-2A
1"11/16-12 UN-2A
83
44
24,5
46
50
A502113-3838
A502113-3838
1"7/8-12 UN-2A
2"-12 UN-2A
87,5
44
27,5
55
57
SA502113-0610
SA502113-0610
9/16-18 UNF-2A
9/16-18 UNF-2A
47,5
23,5
14
17
17
SA502113-1208
SA502113-1208
1/2-20 UNF-2A
13/16-16 UN-2A
56
33
14
22
24
SA502113-1216
SA502113-1216
7/8-14 UNF-2A
13/16-16 UN-2A
64
33
19,5
24
24
SA502113-3220
SA502113-3220
1"1/16-12 UN-2A
1"1/16-12 UN-2A
79,5
44
22
41
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C-EGE-NPT - Standpipe adaptors with taper
Conexa
02.08.2013
F63MP4 Adapter - Swivel male stud
Parker
31.05.2022
EGE-NPT EO - Swivel connector
Parker
31.05.2022
Straight attachment studs, Form E - Thread: metric fine thread, cylindrical...
VOSS
11.04.2023
0107 Adapter - Swivel male stud
Parker
31.05.2022
F6MK4 Adapter - Swivel male stud
Parker
31.05.2022
102232 - CONNECTOR SWIVEL FEMALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
BBMTX Triple-Lok - Swivel nut female connector
Parker
31.05.2022
502311 - UNION STRAIGHT MALE ORFS - SWIVEL NUT ORFS + PRESSURE TEST PORT BS...
FOR Fittings
06.05.2024
105114 - CONNECTOR 45° FEMALE JIC 37° - MALE NPTF TAPER SAE 475 PORTS
FOR Fittings
06.05.2024
102298 - MANOMETER CONNECTOR FEMALE JIC - MALE BSPP
FOR Fittings
06.05.2024
SKTGK - Stainless Couplings - Connector
Misumi
30.06.2021
SO 31121 NPT - Male adaptor union NPT
SERTO
11.03.2024
SL-SKTGK, SH-SKTGK, SHD-SKTGK - Precision Cleaning Stainless Couplings - Co...
Misumi
30.08.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表