您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: LEANTECHNIK
Created: 17.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LEANTECHNIK
501 818 - 5.0 lifgo® hp ZA 2
LEANTECHNIK
lifgo hp Gearbox
5.0 lifgo hp
Powered by
CAD模型選擇
{leantechnik/lifgo_hp/5_0_lifgo_hp/501_818_50_lifgo_hp_za2.prj},{NB=501 818_5.0 lifgo hp-ZA2},{IDNR=501 818_5.0 lifgo hp-ZA2},{CNSORDERNO=501 818},{BEZ=5.0 lifgo hp-ZA2},{INFO=Info PDF},{A=110},{B=66.5},{B1=34},{C=80},{D=55},{E=80},{E1=45},{E2=14},{E3=10},{F=3.5},{G=21},{G1=42.5},{G2=7},{H=56 H7 tief 2},{H1=51},{I=75},{I1=32},{J=16 h7},{K=22},{L=22},{M=14},{N=7.5},{P=6 H7 tief 10},{R=3 tief 3},{S=M8 tief 16},{S1=M8 tief 11},{SW=6},{T=M6 tief 6},{U=M10x1 tief 10},{U1=M6 tief 5},{V=58},{W=18},{X=M4 tief 8},{EC=0.15},{CNSMASSEXACT=3.9},{INFOPAGE=lifgo_hp},{CNSORDERNOHELP=501 818}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Part number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
A
Length
[mm]
B
Height
[mm]
B1
Height
[mm]
C
Length
[mm]
D
Length
[mm]
E
Height
[mm]
E1
Height
[mm]
E2
Height
[mm]
E3
Height
[mm]
F
Height
[mm]
G
Height
[mm]
G1
Height
[mm]
G2
Length
[mm]
H
Diameter ø
[mm]
H1
Diameter ø
[mm]
I
Diameter ø
[mm]
I1
Diameter ø
[mm]
J
Diameter
[mm]
L
Length
[mm]
M
Length
[mm]
N
Length
[mm]
P
Diameter ø
[mm]
R
Diameter ø
[mm]
S
Thread
[mm]
S1
Thread
[mm]
SW
Key-width
[mm]
T
Thread
[mm]
U
Lube hole
[mm]
U1
Lube hole
[mm]
V
Length
[mm]
W
Height
[mm]
X
Thread
[mm]
EC
Eccentric
[mm]
CNSMASSEXACT
Mass
[kg]
501 818_5.0 lifgo hp-ZA2
501 818
5.0 lifgo hp-ZA2
110
66.5
34
80
55
80
45
14
10
3.5
21
42.5
7
56 H7 deep 2
51
75
32
16 h7
22
14
7.5
6 H7 deep 10
3 deep 3
M8 deep 16
M8 deep 11
6
M6 deep 6
M10x1 deep 10
M6 deep 5
58
18
M4 deep 8
0.15
3.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
501 117 - 5.0 lifgo linear gear racks ground SVZ
LEANTECHNIK
27.03.2023
Series M146000 + Mountings and Accessories - Lintra plus – metric
Norgren
17.11.2023
500 113 - 5.0 lifgo gear racks standard
LEANTECHNIK
07.02.2023
501 821 - 5.3 lifgo® hp ZA 1
LEANTECHNIK
29.03.2023
501 817 - 5.0 lifgo® hp ZA 1
LEANTECHNIK
29.03.2023
501 586 - 5.3 lifgo linear gear racks with front holes SVZ
LEANTECHNIK
13.03.2023
500 105 - 5.0 lifgo guide rail Screwed from above
LEANTECHNIK
10.11.2017
501 819 - 5.1 lifgo® hp ZA 1
LEANTECHNIK
11.05.2023
500 041 - 5.0 lifgo linear ZA2
LEANTECHNIK
04.04.2022
501 820 - 5.1 lifgo® hp ZA 2
LEANTECHNIK
29.03.2023
500 033 - 5.0 lifgo linear PW
LEANTECHNIK
02.02.2023
501 822 - 5.3 lifgo® hp ZA 2
LEANTECHNIK
29.03.2023
501 824 - 5.4 lifgo® hp ZA 2
LEANTECHNIK
29.03.2023
500 097 - 5.0 lifgo Fuehrungswagen
LEANTECHNIK
04.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表