5/3-way pilot valves (monostable)
Riegler
Pneumatic products
Cylinders and control valves
Electro-pneumatically operated pilot valves
3/2-, 5/2- and 5/3-way type
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/wegeventile_elektropneumatisch/3-2_5-2_5-3-wege_ausfuehrung/52_wegeventil_mittel_asmtab.prj},{NB=517.313},{ARTNR=517.313},{ANS=G 1/2},{SPA=24 V DC},{DN=15,0},{F=5/3-Wege},{SC=38},{PRA=15},{VER=1},{FA=Solenoid / pneumatic},{DIMVIS=1/2\"},{FUVIS=5/3},{OPVIS=Solenoid},{RESVIS=mechanical spring},{FDVIS=open centers},{PPATH=parts/elec_pneumatic_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
ANS
Port
ⁿ/ₐ
SPA
Voltage V
ⁿ/ₐ
DN
ⁿ/ₐ
F
Function
ⁿ/ₐ
517.301
517.301
G 1/8
24 V DC
5,0
5/3-way
517.302
517.302
G 1/4
24 V DC
7,5
5/3-way
517.303
517.303
G 1/2
24 V DC
15,0
5/3-way
517.304
517.304
G 1/8
230 V, 50 Hz
5,0
5/3-way
517.305
517.305
G 1/4
230 V, 50 Hz
7,5
5/3-way
517.306
517.306
G 1/2
230 V, 50 Hz
15,0
5/3-way
517.311
517.311
G 1/8
24 V DC
5,0
5/3-way
517.312
517.312
G 1/4
24 V DC
7,5
5/3-way
517.313
517.313
G 1/2
24 V DC
15,0
5/3-way
517.314
517.314
G 1/8
230 V, 50 Hz
5,0
5/3-way
517.315
517.315
G 1/4
230 V, 50 Hz
7,5
5/3-way
517.316
517.316
G 1/2
230 V, 50 Hz
15,0
5/3-way
517.321
517.321
G 1/8
24 V DC
5,0
5/3-way
517.322
517.322
G 1/4
24 V DC
7,5
5/3-way
517.323
517.323
G 1/2
24 V DC
15,0
5/3-way
517.324
517.324
G 1/8
230 V, 50 Hz
5,0
5/3-way
517.325
517.325
G 1/4
230 V, 50 Hz
7,5
5/3-way
517.326
517.326
G 1/2
230 V, 50 Hz
15,0
5/3-way
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表