目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
4M3, 4M4, 4M5 - 1/4" NPT Ported Manifold with 1/4" NPT End Port
CPC – Colder Products
Specialty/Other
Accessories
Manifolds
Powered by
CAD模型選擇
{colder/specialty_other/accessories/manifolds/4m3.prj},{NB=4M3},{PN=4M3},{SP=3},{EP=2},{L=3.80},{L1=3.800},{A=1.000},{DE=1.250},{LE=0.170},{D1MIN=0.4670},{D1MAJ=0.5400},{L2=0.900},{L3=1.000},{DMIN=0.4670},{DMAJ=0.5400},{HP=0.437},{BP=3.800},{H1=0.332},{B1=0.430}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
SP
Side Ports
ⁿ/ₐ
EP
End Ports
ⁿ/ₐ
L
Length
[Inch]
4M3
4M3
3
2
3.80
4M4
4M4
4
2
4.80
4M5
4M5
5
2
5.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表