您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
452-00 - PE fusion end incl. lock ring - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/452_00.prj},{NB=4521600001 452-00 PNPotable water: 10, Sewage water: 10, Gas: 5 (400)},{IN=4521600001},{DC=DE},{LOD=400},{DN=150},{DNX=150.0},{D=160},{SDR=17},{H=260},{L=345},{L1=260},{L2=215.0},{L3=85.0},{L4=30},{B=323},{B1=272},{B2=232},{W=7.90},{PN=Potable water: 10, Sewage water: 10, Gas: 5},{MAT=Lock ring: GJS-400, Hawle epoxy powder coated; Pipe: PE pipe PE 100 incl. support liner of stainless steel},{MED=Potable water | Sewage water | Gas},{NOTICE=Notice 1: For use with gas a surcharge for GKS gaskets must be considered.},{PL=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
[mm]
D
[mm]
SDR
ⁿ/ₐ
H
[mm]
L
[mm]
L1
[mm]
L2
Outlet
ⁿ/ₐ
L3
[mm]
B
[mm]
W
Weight
[kg]
PN
Max. operating pressure
[bar]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
4520900000
4520900000
80
90
11
187
260
180
145.0
80.0
236
3.80
Potable water: 16, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4520900001
4520900001
80
90
17
187
260
180
145.0
80.0
236
3.80
Potable water: 10, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4521100000
4521100000
100
110
11
208
287
205
165.0
82.0
265
4.70
Potable water: 16, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4521100001
4521100001
100
110
17
208
287
205
165.0
82.0
265
4.70
Potable water: 10, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4521250000
4521250000
100
125
11
208
301
220
180.0
81.0
265
4.90
Potable water: 16, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4521250001
4521250001
100
125
17
208
301
220
180.0
81.0
265
4.90
Potable water: 10, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4521400000
4521400000
125
140
11
238
335
245
200.0
90.0
292
7.20
Potable water: 16, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4521400001
4521400001
125
140
17
238
335
245
200.0
90.0
292
6.70
Potable water: 10, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4521600000
4521600000
150
160
11
260
345
260
215.0
85.0
323
7.90
Potable water: 16, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4521600001
4521600001
150
160
17
260
345
260
215.0
85.0
323
7.90
Potable water: 10, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4521800000
4521800000
150
180
11
260
360
270
240.0
90.0
323
8.40
Potable water: 16, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4521800001
4521800001
150
180
17
260
360
270
215.0
90.0
323
8.40
Potable water: 10, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4522000000
4522000000
200
200
11
326
390
290
240.0
100.0
388
13.05
Potable water: 16, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4522000001
4522000001
200
200
17
326
390
290
240.0
100.0
388
12.60
Potable water: 10, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4522250000
4522250000
200
225
11
326
405
305
225.0
100.0
388
15.20
Potable water: 16, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4522250001
4522250001
200
225
17
326
405
305
225.0
100.0
388
15.20
Potable water: 10, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4522500000
4522500000
250
250
11
388
433
317
248.0
116.0
388
21.50
Potable water: 16, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4522800000
4522800000
250
280
11
388
433
317
260.0
116.0
388
21.60
Potable water: 16, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4523150000
4523150000
300
315
11
451
469
347
280.0
122.0
451
31.00
Potable water: 16, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
4523550000
4523550000
300
355
11
451
469
347
280.0
122.0
451
33.00
Potable water: 16, Sewage...
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: For use with ga...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
519-00 - Above ground hydrant of stainless steel with predetermined breakin...
HAWLE
23.02.2024
528-00 - Hawle-Stop restraint joint for DCI, PE and PVC pipes - BAIO® syste...
HAWLE
23.02.2024
450-00 - Gate valve "E3" with spigot/socket - BAIO® system
HAWLE
23.02.2024
531-00 - S-fitting (spigot end fitting) - BAIO® system
HAWLE
23.02.2024
542-00 - All socket tee - BAIO® system
HAWLE
23.02.2024
437-00 - Combi-T gate valve "E3" - BAIO® system
HAWLE
23.02.2024
7.20 - PE ELBOW
VDL
23.02.2023
NL65 - BAIO EN duck foot bend
HAWLE
23.02.2024
7.32 - PE COUPLING
VDL
23.02.2023
528-01 - Hawle-E-Stop Restraint joint with electrofusion socket for PE pipe...
HAWLE
23.02.2024
548-00 - Duckfoot bend - BAIO® system
HAWLE
23.02.2024
536-00 - Concentric tapers (R reduced socket / RU reduced spigot end) - BAI...
HAWLE
23.02.2024
451-00 - Gate valve "E3" with spigot/socket - BAIO® system
HAWLE
23.02.2024
535-00 - Flanged spigot fitting- BAIO® system
HAWLE
23.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表