您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
440R Back EMF Monitors - 440R Back EMF Monitors
Rockwell Automation
Safety
logic_specialty_safety_relays
Powered by
CAD模型選擇
{rockwellautomation/safety/logic_specialty_safety_relays/440r_back_emf_monitors.prj},{NB=440R-S35013},{CN=440R-S35013},{DESC=Specialty Safety Relay, Speed Monitoring -, One or Three Phase, 690V (UL 600V) Inputs, 1 N.O., 2 Solid State Auxiliary Outputs, 230V AC,20 mV to 400 mV},{NPW=0.560},{STEP=MSR55P.stp},{PS=230V AC,20 mV to 400 mV},{I=One or Three Phase, 690V (UL 600V)},{RT=Removable Screw Type Terminals},{R=Manual / Automatic Reset for external faults},{SO=3 N.O., 1 N.C.},{AO=1 N.O., 2 Solid State}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NPW
Nett Product Weight
[kg]
PS
Power Supply
ⁿ/ₐ
I
Inputs
ⁿ/ₐ
RT
Removable Terminals
ⁿ/ₐ
R
Reset
ⁿ/ₐ
SO
Safety Outputs
ⁿ/ₐ
AO
Auxiliary Outputs
ⁿ/ₐ
440R-S35011
440R-S35011
Specialty Safety Relay, S...
0.444
24V DC,20 mV to 400 mV
One or Three Phase, 690V ...
Removable Screw Type Term...
Manual / Automatic Reset ...
3 N.O., 1 N.C.
1 N.O., 2 Solid State
440R-S35012
440R-S35012
Specialty Safety Relay, S...
0.565
115V AC,20 mV to 400 mV
One or Three Phase, 690V ...
Removable Screw Type Term...
Manual / Automatic Reset ...
3 N.O., 1 N.C.
1 N.O., 2 Solid State
440R-S35013
440R-S35013
Specialty Safety Relay, S...
0.560
230V AC,20 mV to 400 mV
One or Three Phase, 690V ...
Removable Screw Type Term...
Manual / Automatic Reset ...
3 N.O., 1 N.C.
1 N.O., 2 Solid State
440R-S35014
440R-S35014
Specialty Safety Relay, S...
0.444
24V DC,200 mV to 4V
One or Three Phase, 690V ...
Removable Screw Type Term...
Manual / Automatic Reset ...
3 N.O., 1 N.C.
1 N.O., 2 Solid State
440R-S35015
440R-S35015
Specialty Safety Relay, S...
0.562
115V AC,200 mV to 4V
One or Three Phase, 690V ...
Removable Screw Type Term...
Manual / Automatic Reset ...
3 N.O., 1 N.C.
1 N.O., 2 Solid State
440R-S35016
440R-S35016
Specialty Safety Relay, S...
0.410
230V AC,200 mV to 4V
One or Three Phase, 690V ...
Removable Screw Type Term...
Manual / Automatic Reset ...
3 N.O., 1 N.C.
1 N.O., 2 Solid State
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
700S-CF Safety Control Relay - 700S-CF Safety Control Relay
Rockwell Automation
14.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表