413558 - RUN (ADJ) TEE MALE DIN S SERIES - SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/413558.prj},{NB=A413558-2525},{CODE=A413558-2525},{FILENAME=A413558-2525_03},{F=M36x2-6g},{A=57,15},{B=27,76},{I=65},{I1=65},{L=53}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
L
[mm]
A413558-1920
A413558-1920
M30x2-6g
50,8
23,8
54
60
49,5
A413558-1925
A413558-1925
M36x2-6g
50,8
23,8
54
62
50
A413558-2525
A413558-2525
M36x2-6g
57,15
27,76
65
65
53
A413558-2530
A413558-2530
M42x2-6g
57,15
27,76
70
73
59,5
A413558-3230
A413558-3230
M42x2-6g
66,68
31,75
70
75
61,5
SA413558-1916
SA413558-1916
SA413558-3225
SA413558-3225
M36x2-6g
66,68
31,75
70
72
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Strainers
Riegler
17.11.2015
Vertical
ABB Installation Products
09.03.2023
BR PP-RCT Tee 90° red green
Bänninger
18.01.2023
BR PP-RCT Branch 45° SDR11 green
Bänninger
10.01.2023
BR PP-RCT Tee 90° multi-red green
Bänninger
10.01.2023
PP-RCT E-Socket green
Bänninger
06.06.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表