Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
41194-15 - Soft jaws, steel for stationary chuck
norelem
Clamping technology
41000 3-axis clamping systems / 5-axis clamping systems 5-axis-clamping-system NC vices Centric vices
Stationary chuck
Powered by
CAD모델 선택
{norelem/spanntechnik/gruppe_41000/stationaere_backenfutte/41194-15.prj},{NB=41194-15-3703},{B=42},{B1=12.70},{H=54},{H1=4.2},{H2=3},{H3=38},{L=125},{L1=63.5},{L2=30.75},{L3=19.03},{D1=19},{D2=13},{GEW=5.8000},{EAN=4059495758190},{TYP1=1},{NDMD2=12},{XA=1.000},{XB=11.000},{XC=0.000},{XD=0.000},{XE=0.000},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{BEST=41194-15-3703},{D=M12},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
TYP1
ⁿ/ₐ
NDMD2
ⁿ/ₐ
XA
ⁿ/ₐ
XB
ⁿ/ₐ
XC
ⁿ/ₐ
XD
ⁿ/ₐ
XE
ⁿ/ₐ
XF
ⁿ/ₐ
XG
ⁿ/ₐ
XH
ⁿ/ₐ
XI
ⁿ/ₐ
XJ
ⁿ/ₐ
XK
ⁿ/ₐ
XL
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
41194-15-2203
41194-15-2203
26
7.94
37
3.5
3
25
73
38.1
17.45
12.68
M08
14
9
1.7200
Infotext
Info
Yes
84662080
1
8
0.500
8.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
31.12.2099
98% availability of produ...
41194-15-2703
41194-15-2703
31
7.94
48
3.8
3
34
95
44.4
25.30
12.68
M10
17
11
2.7500
Infotext
Info
Yes
84662080
1
10
0.500
8.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
31.12.2099
98% availability of produ...
41194-15-3153
41194-15-3153
37
12.70
48
4.2
3
34
110
54.0
28.00
19.03
M12
19
13
3.6100
Infotext
Info
Yes
84662080
1
12
0.500
11.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
31.12.2099
98% availability of produ...
41194-15-3703
41194-15-3703
42
12.70
54
4.2
3
38
125
63.5
30.75
19.03
M12
19
13
5.8000
Infotext
Info
Yes
84662080
1
12
1.000
11.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
31.12.2099
98% availability of produ...
41194-15-2154
41194-15-2154
26
7.94
37
3.5
3
25
73
38.1
17.45
12.68
M08
14
9
5.2000
Infotext
Info
Yes
84662080
1
8
0.500
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
31.12.2099
98% availability of produ...
41194-15-2504
41194-15-2504
31
7.94
48
3.8
3
34
95
44.4
25.30
12.68
M10
17
11
10.4000
Infotext
Info
Yes
84662080
1
10
0.500
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
31.12.2099
98% availability of produ...
41194-15-3104
41194-15-3104
37
12.70
48
4.2
3
34
110
54.0
28.00
19.03
M12
19
13
4.5000
Infotext
Info
Yes
84662080
1
12
0.500
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
31.12.2099
98% availability of produ...
41194-15-3804
41194-15-3804
42
12.70
54
4.2
3
38
125
63.5
30.75
19.03
M12
19
13
22.0000
Infotext
Info
Yes
84662080
1
12
1.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성