411501 - BRANCH (ADJ) TEE MALE JIC - SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/411501.prj},{NB=A411501-1920},{CODE=A411501-1920},{FILENAME=A411501-1920_02},{J=1\"1/16-12 UN-2A},{A=50,8},{B=23,8},{I=54},{I1=61}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
A411501-1212
A411501-1212
3/4-16 UNF-2A
40,49
18,24
43
49
A411501-1920
A411501-1920
1"1/16-12 UN-2A
50,8
23,8
54
61
A411501-2520
A411501-2520
1"1/16-12 UN-2A
57,15
27,76
65
65
A411501-2525
A411501-2525
1"5/16-12 UN-2A
57,15
27,76
65
66
A411501-3225
A411501-3225
1"5/16-12 UN-2A
66,68
31,75
70
73
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
407013 - 90° (ADJ) MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
411512 - BRANCH (ADJ) TEE MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
411006 - BRANCH (ADJ) TEE MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
411017 - BRANCH (ADJ) TEE MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
311024 - UNION TEE MALE NPTF TAPER SAE 476 PORTS.
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表