411039 - BRANCH (ADJ) TEE MALE ORFS - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/411039.prj},{NB=A411039-1920},{CODE=A411039-1920},{FILENAME=A411039-1920_00},{F=1\"3/16-12 UN-2A},{A=47,63},{B=22,23},{I=52},{I1=59}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
A411039-1210
A411039-1210
11/16-16 UN-2A
38,1
17,48
42
46
A411039-1920
A411039-1920
1"3/16-12 UN-2A
47,63
22,23
52
59
A411039-3225
A411039-3225
1"7/16-12 UN-2A
58,72
30,18
56
65
A411039-3232
A411039-3232
1"11/16-12 UN-2A
58,72
30,18
56
65
A411039-3838
A411039-3838
2"-12 UN-2A
69,85
35,71
61
75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表