411006 - BRANCH (ADJ) TEE MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/411006.prj},{NB=A411006-1916},{CODE=A411006-1916},{FILENAME=A411006-1916_00},{J=7/8-14 UNF-2A},{A=47,63},{B=22,23},{I=52},{I1=58}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
A411006-1212
A411006-1212
3/4-16 UNF-2A
38,1
17,48
42
48
A411006-1916
A411006-1916
7/8-14 UNF-2A
47,63
22,23
52
58
A411006-2532
A411006-2532
1"5/8-12 UN-2A
52,37
26,19
54
66
A411006-3225
A411006-3225
1"5/16-12 UN-2A
58,72
30,18
54
66
A411006-3232
A411006-3232
1"5/8-12 UN-2A
58,72
30,18
54
68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
702896 - STRAIGHT CONNECTOR BSPP ISO 1179-1 PORT - MALE DIN S
FOR Fittings
07.05.2024
407013 - 90° (ADJ) MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
111012 - SWIVEL NUT BRANCH TEE MALE JIC
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表