407705 - 90° MALE ORFS - SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407705.prj},{NB=A407705-3225F13},{CODE=A407705-3225F13},{FILENAME=A407705-3225F13_00},{F=1\"7/16-12 UN-2A},{A=66,68},{B=31,75},{C=13},{I=31},{I1=59}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
I1
[mm]
A407705-1212
A407705-1212
13/16-16 UN-2A
40,49
18,24
9
17
39
A407705-1216
A407705-1216
1"-14 UNS-2A
40,49
18,24
9
20
40
A407705-1916
A407705-1916
1"-14 UNS-2A
50,8
23,8
11
20
48
A407705-1920
A407705-1920
1"3/16-12 UN-2A
50,8
23,8
11
25
50
A407705-2520
A407705-2520
1"3/16-12 UN-2A
57,15
27,76
13
25
54
A407705-2525
A407705-2525
1"7/16-12 UN-2A
57,15
27,76
13
31
55
A407705-3225
A407705-3225
1"7/16-12 UN-2A
66,68
31,75
15
31
59
A407705-3225F13
A407705-3225F13
1"7/16-12 UN-2A
66,68
31,75
13
31
59
A407705-3232
A407705-3232
1"11/16-12 UN-2A
66,68
31,75
15
31
59
A407705-3238
A407705-3238
2"-12 UN-2A
66,7
31,8
15
34
59
A407705-3238F13
A407705-3238F13
2"-12 UN-2A
66,7
31,8
13
34
59
A407705-3832
A407705-3832
1"11/16-12 UN-2A
79,38
36,5
17
37
64
A407705-3838
A407705-3838
2"-12 UN-2A
79,38
36,5
17
37
66
SA407705-1912
SA407705-1912
13/16-16 UN-2A
50,8
23,8
11
20
46
SA407705-1925
SA407705-1925
1"7/16-12 UN-2A
50,8
23,8
11
25
52
SA407705-2532
SA407705-2532
1"11/16-12 UN-2A
57,15
27,76
13
31
59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Elbow SAE flange coupling, high pressure (6000 psi) - With cutting ring con...
VOSS
11.04.2023
407541 - 90° MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
407563 - 90° BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
407530 - 90° MALE JIC - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
407035 - 90° MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
WFS / WFX - SAE-90° butt weld flange adapter for metric pipes
HAVIT
21.12.2023
AFS - SAE-90° butt weld flange - inches
HAVIT
21.12.2023
AFS / AFX - SAE-90° butt weld flange for metric pipes
HAVIT
21.12.2023
407082 - 90° BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE UNC THREAD
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表