407530 - 90° MALE JIC - SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407530.prj},{NB=A407530-2525},{CODE=A407530-2525},{FILENAME=A407530-2525_00},{J=1\"5/16-12 UN-2A},{A=57,15},{B=27,76},{C=13},{I=25},{I1=56}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
I1
[mm]
A407530-1212
A407530-1212
3/4-16 UNF-2A
40,49
18,24
9
17
40
A407530-1216
A407530-1216
7/8-14 UNF-2A
40,49
18,24
9
17
42
A407530-1220
A407530-1220
1"1/16-12 UN-2A
40,49
18,24
9
20
43
A407530-1916
A407530-1916
7/8-14 UNF-2A
50,8
23,8
11
20
49
A407530-1920
A407530-1920
1"1/16-12 UN-2A
50,8
23,8
11
20
51
A407530-1925
A407530-1925
1"5/16-12 UN-2A
50,8
23,8
11
25
52
A407530-2520
A407530-2520
1"1/16-12 UN-2A
57,15
27,76
13
25
55
A407530-2525
A407530-2525
1"5/16-12 UN-2A
57,15
27,76
13
25
56
A407530-2532
A407530-2532
1"5/8-12 UN-2A
57,15
27,76
13
31
58
A407530-3225
A407530-3225
1"5/16-12 UN-2A
66,68
31,75
15
31
56
A407530-3232
A407530-3232
1"5/8-12 UN-2A
66,68
31,75
15
31
63
A407530-3238
A407530-3238
1"7/8-12 UN-2A
66,68
31,75
15
37
63
A407530-3832
A407530-3832
1"5/8-12 UN-2A
79,38
36,5
17
37
67
A407530-3838
A407530-3838
1"7/8-12 UN-2A
79,38
36,5
17
37
70
SA407530-1922
SA407530-1922
1"3/16-12 UN-2A
50,8
23,8
11
25
52
SA407530-2538
SA407530-2538
1"7/8-12 UN-2A
57,15
27,76
13
37
61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
402503 - STRAIGHT MALE JIC - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
R - Retaining ring flange | SAE 6000/ISO 6162-2 footprint
Parker
19.04.2024
405001 - 45° (ADJ) MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
407738 - 90° MALE DIN S SERIES - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
111012 - SWIVEL NUT BRANCH TEE MALE JIC
FOR Fittings
06.05.2024
401007 - SAE 3000 PSI SPLIT FLANGE
FOR Fittings
06.05.2024
FRA-RFM - RETURN FILTER
UFI Filters
19.10.2023
407013 - 90° (ADJ) MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
401018 - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
107017 - 90° ELBOW MALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
F37 - Flare flange | SAE 6000/ISO 6162-2 footprint - Threaded flanges
Parker
19.04.2024
F37 - Flare flange | SAE 6000/ISO 6162-2 footprint
Parker
19.04.2024
SAE flange halves, standard series (3000 psi) single parts - Hole pattern t...
VOSS
11.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表