407255 - 90° (ADJ) MALE DIN S SERIES - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407255.prj},{NB=A407255-2530},{CODE=A407255-2530},{FILENAME=A407255-2530_01},{F=M42x2-6g},{A=52,37},{B=26,19},{I=54},{I1=66},{L=52,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
L
[mm]
A407255-1216
A407255-1216
M24x1,5-6g
38,1
17,48
42
48
39,5
A407255-1920
A407255-1920
M30x2-6g
47,63
22,23
52
58
47,5
A407255-2525
A407255-2525
M36x2-6g
52,37
26,19
54
62
50
A407255-2530
A407255-2530
M42x2-6g
52,37
26,19
54
66
52,5
A407255-3230
A407255-3230
M42x2-6g
58,72
30,18
54
66
52,5
A407255-3838
A407255-3838
M52x2-6g
69,85
35,71
61
76
60
SA407255-1916
SA407255-1916
M24x1,5-6g
47,63
22,23
52
55
46,5
SA407255-1930
SA407255-1930
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表