407233 - 90° MALE DIN S SERIES - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407233.prj},{NB=A407233-2525},{CODE=A407233-2525},{FILENAME=A407233-2525_01},{F=M36x2-6g},{A=52,37},{B=26,19},{C=11},{I=31},{I1=54},{L=42}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
I1
[mm]
L
[mm]
A407233-1216
A407233-1216
M24x1,5-6g
38,1
17,48
9
20
42
33,5
A407233-1920
A407233-1920
M30x2-6g
47,63
22,23
11
25
48
37,5
A407233-1925
A407233-1925
M36x2-6g
47,63
22,23
11
27
50
38
A407233-2525
A407233-2525
M36x2-6g
52,37
26,19
11
31
54
42
A407233-2530
A407233-2530
M42x2-6g
52,37
26,19
11
31
54
40,5
A407233-3230
A407233-3230
M42x2-6g
58,72
30,18
11,5
31
56
42,5
A407233-3238
A407233-3238
M52x2-6g
58,72
30,18
11,5
37
61
45
A407233-3838
A407233-3838
M52x2-6g
69,85
35,71
13,5
37
65
49
SA407233-1916
SA407233-1916
M24x1,5-6g
47,63
22,23
11
20
47
38,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AFS / AFX - SAE-90° Socket weld flange
HAVIT
21.12.2023
407046 - 90° MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.06.2024
PAFS-90B EO - SAE 90° 4 bolt flange (butt weld)
Parker
31.05.2022
LBR - Flange L-block reducer | SAE 3000/ISO 6162-1
Parker
19.04.2024
407222 - 90° MALEDIN L SERIES - SAE 3000PSI FLANGE
FOR Fittings
06.06.2024
PAFS-B EO - SAE Straight 4 bolt flange (butt weld)
Parker
31.05.2022
PEFF-G EO - SAE 90° 4 bolt flange with BSPP thread
Parker
31.05.2022
401513 - SAE 6000 PSI FLANGE
FOR Fittings
06.06.2024
407002 - 90° (ADJ) MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
06.06.2024
TBR - Flange T - block reducer | SAE 3000/ISO 6162-1
Parker
19.04.2024
407035 - 90° MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
06.06.2024
SAE flange halves, high pressure (6000 psi), single parts - Hole pattern te...
VOSS
11.04.2023
LB - Flange L-block | SAE 3000/ISO 6162-1
Parker
19.04.2024
407013 - 90° (ADJ) MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表