407035 - 90° MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407035.prj},{NB=A407035-2520},{CODE=A407035-2520},{FILENAME=A407035-2520_00},{J=1\"1/16-12 UN-2A},{A=52,37},{B=26,19},{C=11},{I=20},{I1=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
I1
[mm]
A407035-1212
A407035-1212
3/4-16 UNF-2A
38,1
17,48
9
17
40
A407035-1216
A407035-1216
7/8-14 UNF-2A
38,1
17,48
9
17
42
A407035-1220
A407035-1220
1"1/16-12 UN-2A
38,1
17,48
9
20
43
A407035-1916
A407035-1916
7/8-14 UNF-2A
47,63
22,23
11
20
45
A407035-1920
A407035-1920
1"1/16-12 UN-2A
47,63
22,23
11
20
47
A407035-1925
A407035-1925
1"5/16-12 UN-2A
47,63
22,23
11
25
48
A407035-2520
A407035-2520
1"1/16-12 UN-2A
52,37
26,19
11
20
50
A407035-2525
A407035-2525
1"5/16-12 UN-2A
52,37
26,19
11
25
51
A407035-2532
A407035-2532
1"5/8-12 UN-2A
52,37
26,19
11
31
53
A407035-3225
A407035-3225
1"5/16-12 UN-2A
58,72
30,18
11,5
25
56
A407035-3232
A407035-3232
1"5/8-12 UN-2A
58,72
30,18
11,5
31
58
A407035-3238
A407035-3238
1"7/8-12 UN-2A
58,72
30,18
11,5
37
61
A407035-3832
A407035-3832
1"5/8-12 UN-2A
69,85
35,71
13,5
31
63
A407035-3838
A407035-3838
1"7/8-12 UN-2A
69,85
35,71
13,5
37
66
SA407035-2512
SA407035-2512
3/4-16 UNF-2A
52,37
26,19
11
20
46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AFS / AFX - SAE-90° Socket weld flange
HAVIT
21.12.2023
407222 - 90° MALEDIN L SERIES - SAE 3000PSI FLANGE
FOR Fittings
06.05.2024
PAFG-G EO - SAE Vollflansche mit BSPP 60 Anschluss
Parker
31.05.2022
407738 - 90° MALE DIN S SERIES - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
PEFF-G EO - SAE 90° 4 bolt flange with BSPP thread
Parker
31.05.2022
LBR - Flange L-block reducer | SAE 3000/ISO 6162-1
Parker
19.04.2024
PAFG-90G EO - SAE 90° 4 bolt flange with BSPP 60° cone end
Parker
27.06.2023
407079 - 90° BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE METRIC THREAD
FOR Fittings
06.05.2024
407068 - 90° BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
407233 - 90° MALE DIN S SERIES - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
407046 - 90° MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
407200 - 90° MALE ORFS - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
402031 - BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
407082 - 90° BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE UNC THREAD
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表