405517 - 45° (ADJ) MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/405517.prj},{NB=A405517-2526},{CODE=A405517-2526},{FILENAME=A405517-2526_01},{F=G3/4-14 A GAS},{A=57,15},{B=27,76},{I=53},{I1=35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
A405517-1217
A405517-1217
G3/8-19 A GAS
40,49
18,24
38
24
A405517-1221
A405517-1221
G1/2-14 A GAS
40,49
18,24
38
25
A405517-1921
A405517-1921
G1/2-14 A GAS
50,8
23,8
42
29
A405517-1926
A405517-1926
G3/4-14 A GAS
50,8
23,8
42
32
A405517-1933
A405517-1933
G1"-11 A GAS
50,8
23,8
42
34
A405517-2526
A405517-2526
G3/4-14 A GAS
57,15
27,76
53
35
A405517-2533
A405517-2533
G1"-11 A GAS
57,15
27,76
53
37
A405517-2542
A405517-2542
G1"1/4-11 A GAS
57,15
27,76
60
37
A405517-3233
A405517-3233
G1"-11 A GAS
66,68
31,75
60
38
A405517-3242
A405517-3242
G1"1/4-11 A GAS
66,68
31,75
60
38
A405517-3842
A405517-3842
G1"1/4-11 A GAS
79,38
36,5
70
39
A405517-3848
A405517-3848
G1"1/2-11 A GAS
79,38
36,5
70
41
SA405517-3248
SA405517-3248
G1"1/2-11 A GAS
66,68
31,75
70
44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
502212 - STRAIGHT CONNECTOR SWIVEL NUT ORFS - PRESSURE TEST PORT BSPP
FOR Fittings
06.05.2024
501002 - SHOULDER
FOR Fittings
06.05.2024
502003 - UNION MALE ORFS - ORFS
FOR Fittings
06.05.2024
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
506008 - 45° BULKHEAD ELBOW MALE ORFS - ORFS
FOR Fittings
06.05.2024
502058 - CONNECTOR MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
402569 - STRAIGHT (ADJ) MALE BSPP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
405001 - 45° (ADJ) MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
107051 - 90° ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
501112 - SLEEVE
FOR Fittings
06.05.2024
107017 - 90° ELBOW MALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
405012 - 45° (ADJ) MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
SM 1002-4 DIN 173 DIN 173 K and L Part 1 - Renewable drill bushing - Renewa...
SCHOLZ MECHANIK
22.09.2022
401513 - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表