405506 - 45° (ADJ) MALE JIC - SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/405506.prj},{NB=A405506-2532},{CODE=A405506-2532},{FILENAME=A405506-2532_01},{J=1\"5/8-12 UN-2A},{A=57,15},{B=27,76},{I=60},{I1=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
A405506-1920
A405506-1920
1"1/16-12 UN-2A
50,8
23,8
42
35
A405506-1925
A405506-1925
1"5/16-12 UN-2A
50,8
23,8
42
36
A405506-2520
A405506-2520
1"1/16-12 UN-2A
57,15
27,76
53
37
A405506-2525
A405506-2525
1"5/16-12 UN-2A
57,15
27,76
53
38
A405506-2532
A405506-2532
1"5/8-12 UN-2A
57,15
27,76
60
40
A405506-3225
A405506-3225
1"5/16-12 UN-2A
66,68
31,75
60
40
A405506-3232
A405506-3232
1"5/8-12 UN-2A
66,68
31,75
60
41
A405506-3832
A405506-3832
1"5/8-12 UN-2A
79,38
36,5
70
43
A405506-3838
A405506-3838
1"7/8-12 UN-2A
79,38
36,5
70
45
SA405506-1220
SA405506-1220
1"1/16-12 UN-2A
40,49
18,24
42
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表