402547 - BRAZE OR WELD-ON COUNTERPAD SAE 6000 PSI FLANGE METRIC THREAD
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402547.prj},{NB=A402547-2525},{CODE=A402547-2525},{FILENAME=A402547-2525_00},{F=DN25},{A=57,15},{B=27,76},{C=M12},{I=21},{T=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
T
[mm]
A402547-1216
A402547-1216
DN16
40,49
18,24
M8
15
23
A402547-1218
A402547-1218
DN18
40,49
18,24
M8
15
23
A402547-1220
A402547-1220
DN20
40,49
18,24
M8
15
23
A402547-1920
A402547-1920
DN20
50,8
23,8
M10
17
27
A402547-1922
A402547-1922
DN22
50,8
23,8
M10
17
27
A402547-1925
A402547-1925
DN25
50,8
23,8
M10
17
27
A402547-1927
A402547-1927
DN27
50,8
23,8
M10
17
27
A402547-2525
A402547-2525
DN25
57,15
27,76
M12
21
32
A402547-2527
A402547-2527
DN27
57,15
27,76
M12
21
32
A402547-2530
A402547-2530
DN30
57,15
27,76
M12
21
32
A402547-2532
A402547-2532
DN32
57,15
27,76
M12
21
32
A402547-3232
A402547-3232
DN32
66,68
31,75
M14
24
37
A402547-3235
A402547-3235
DN35
66,68
31,75
M14
24
37
A402547-3238
A402547-3238
DN38
66,68
31,75
M14
24
37
A402547-3842
A402547-3842
DN42
79,38
36,5
M16
27
38
SA402547-2534
SA402547-2534
DN34
57,15
27,76
M12
21
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PGFS-S EO - SAE Straight counter 4 bolt flange (socket weld)
Parker
17.11.2023
402042 - BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE METRIC THREAD
FOR Fittings
06.05.2024
402548 - BRAZE OR WELD-ON COUNTERPAD SAE 6000 PSI FLANGE UNC THREAD
FOR Fittings
06.05.2024
402745 - STRAIGHT SAE FLANGE 6000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
402240 - STRAIGHT SAE FLANGE 3000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
402536 - BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
407738 - 90° MALE DIN S SERIES - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
407563 - 90° BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
402558 - STRAIGHT (ADJ) MALE JIC - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
402569 - STRAIGHT (ADJ) MALE BSPP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
PAFS-S EO - SAE Straight 4 bolt flange (socket weld)
Parker
31.05.2022
F37 - Flare flange | SAE 6000/ISO 6162-2 footprint
Parker
19.04.2024
PAFS-B EO - SAE Straight 4 bolt flange (butt weld)
Parker
31.05.2022
402679 - STRAIGHT MALEORFS - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表