402064 - STRAIGHT (ADJ) MALE BSPP - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402064.prj},{NB=A402064-2526},{CODE=A402064-2526},{FILENAME=A402064-2526_01},{A=51},{J=G3/4-14 A GAS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
J
Thread
ⁿ/ₐ
A402064-1217
A402064-1217
37
G3/8-19 A GAS
A402064-1221
A402064-1221
39
G1/2-14 A GAS
A402064-1226
A402064-1226
42
G3/4-14 A GAS
A402064-1921
A402064-1921
45
G1/2-14 A GAS
A402064-1926
A402064-1926
45
G3/4-14 A GAS
A402064-1933
A402064-1933
50
G1"-11 A GAS
A402064-2526
A402064-2526
51
G3/4-14 A GAS
A402064-2533
A402064-2533
53
G1"-11 A GAS
A402064-2542
A402064-2542
55
G1"1/4-11 A GAS
A402064-3233
A402064-3233
53
G1"-11 A GAS
A402064-3242
A402064-3242
53
G1"1/4-11 A GAS
A402064-3248
A402064-3248
57
G1"1/2-11 A GAS
A402064-3842
A402064-3842
60
G1"1/4-11 A GAS
A402064-3848
A402064-3848
61
G1"1/2-11 A GAS
SA402064-3833
SA402064-3833
60
G1"-11 A GAS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AS EO - SAE Straight flange adapter
Parker
27.06.2023
C-EGEO - Standpipe adaptors with taper
Conexa
02.08.2013
Model 5352 - SAE collar - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
402043 - BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE UNC THREAD
FOR Fittings
06.05.2024
402053 - STRAIGHT (ADJ) MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
PAFS-B EO - SAE Straight 4 bolt flange (butt weld)
Parker
31.05.2022
402240 - STRAIGHT SAE FLANGE 3000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
PAFG-G EO - SAE Vollflansche mit BSPP 60 Anschluss
Parker
31.05.2022
402086 - STRAIGHT (ADJ )BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
ES EO - SAE Straight flange adapter
Parker
31.05.2022
407233 - 90° MALE DIN S SERIES - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
401513 - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
402679 - STRAIGHT MALEORFS - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
402141 - STRAIGHT MALE BSP - 4 BOLTS METRIC FLANGE STD. SCREW
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表