401007 - SAE 3000 PSI SPLIT FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/401007.prj},{NB=A401007-32},{CODE=A401007-32},{FILENAME=A401007-32_01},{A=58,72},{B=30,18},{C=11,5},{I=14},{T=22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
T
[mm]
A401007-12
A401007-12
38,1
17,48
9
13
19
A401007-19
A401007-19
47,63
22,23
11
14
22
A401007-25
A401007-25
52,37
26,19
11
16
24
A401007-32
A401007-32
58,72
30,18
11,5
14
22
A401007-38
A401007-38
69,85
35,71
13,5
16
25
A401007-51
A401007-51
77,77
42,88
13,5
16
26
A401007-63
A401007-63
88,9
50,8
13,5
19
38
A401007-76
A401007-76
106,4
61,93
17
22
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
401502 - SAE 6000 PSI SPLIT FLANGE
FOR Fittings
06.05.2024
FHS EO - SAE Split flange halves
Parker
31.05.2022
401018 - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
FH / FH-X - SAE-split flange halves
HAVIT
21.12.2023
BS / BS-X - SAE-Flange plug
HAVIT
21.12.2023
SAE flange halves, standard series (3000 psi) single parts - Hole pattern t...
VOSS
11.04.2023
FL3 90 ISO 12151-3 (ISO 6162-1) - SAE J 518 Flanges 3000 PSI
VOSS
13.03.2024
MFL3 90 ( SAE J 518 / ISO 12151-3 (ISO 6162-1)) - Flanges 3000 PSI for Hose...
VOSS
13.03.2024
1951-H - Split Flange Halves Code 61 (Single Half only)
Brennan Industries
20.03.2018
402581 - STRAIGHT (ADJ )BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
AFS / AFX - SAE-90° threaded flange BSPP
HAVIT
21.12.2023
205027 - 45° (ADJ) ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
207030 - 90° (ADJ) ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表