目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
4 Series (to 800 lb/ea)
Conveyer & Caster
Colson
Casters
Powered by
CAD模型選擇
{ccefi/colson/casters/4_series_800_capacity_asmtab.prj},{NB=4.03109.449 COND},{SER=4 Series 1-1/2 Inch Wide},{MO=TPS1},{SIZE=},{D=3.00000000},{TT=PRFC},{WB=9},{BR=-},{SLO=},{DSS=},{HO=},{TG=-},{L1=0.380},{L2=1.750},{L3=0.750},{L4=1.000},{L5=2.500},{BH=0.270},{PPATH=../4_series/4_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
SER
Series
ⁿ/ₐ
W
Tread Width
[Inch]
CAP
Capacity Each
[Pounds]
H
Load Height
[Inch]
R
Swivel Radius
[Inch]
WEIGHT
Weight
[Pounds]
4.03109.449 COND
4.03109.449 COND
4 Series 1-1/2 Inch Wide
1 1/2
225
5 1/8
3 1/16
3 1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表