Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    4-260 - Screw-on Hinge
    SRD-FA
    GACSZ,GACSZD,GACSZB - Hinge - cast hinge
    Dirak
    4-262 - Screw-on Hinge
    Dirak
    4-250 - Screw-on Hinge
    Dirak
    4-270 - Screw-on Hinge
    Dirak
    4-262.01 - Hinge 76x50 Pr01 180° with Grounding Countersunk Screw
    Dirak
    4-264.01 - Hinge 63x50 Pr01 180° with Grounding Countersunk Screw
    Dirak
    4-272 - Screw-on Hinge
    Dirak
    4-401 - Hinge PA Pr01 180° 60 x 60
    Dirak
    4-272.01 - Hinge 76x60 Pr01 180° with Grounding Countersunk Screw
    Dirak
    6-1600.01 - Handle
    norelem
    06830 - Handwheels
    Dirak
    1-150 - L-Handle IP65, Screw-in type
    Dirak
    4-243 - Hinge Pr01 180°
Previews
3D
Dimension
2D
Download CAD models