目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
370 - Empire Economical Impact/Shock Kingpinless (to 3000 lb/ea)
Conveyer & Caster
Albion
Casters
Powered by
CAD模型選擇
{ccefi/albion/casters/370_series_asmtab.prj},{NB=370MR06501S},{SER=370 Series},{MO=S},{SIZE=6 1/4\" x 4 1/2\"},{TT=MR},{D=6},{W=3},{BR=},{X=6.250000},{Y=4.500000},{HDX=5.250000},{HDY=3.375000},{HDX1=4.937500},{HDY1=2.437500},{HDIA=0.562500},{PPATH=370_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
SER
Series
ⁿ/ₐ
SIZE
Fastening Size
ⁿ/ₐ
W
Tread Width
[Inch]
WFACE
Wheel Face
ⁿ/ₐ
WFIN
Wheel Color
ⁿ/ₐ
TEMPR
Temperature Range
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
WB
Bearing Type
ⁿ/ₐ
CAP
Capacity
[lbs.]
H
Mount Height
[Inch]
SL
Swivel Lead
[Inch]
R
Swivel Radius
[Inch]
370MR06501S
370MR06501S
370 Series
6 1/4" x 4 1/2"
3
Moderate crown
Black Tread on Black Enam...
-40°F to +180°F
70-85 Shore A
Roller
750
7 1/2
1 3/8
4 3/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表