363837
Maxon Motor
gear
Powered by
CAD모델 선택
{maxon_motor/gear/363837.prj},{NB=363827_gp22s_m1st},{ORDERNO=363827_gp22s_m1st},{ABSOLUTE_REDUCTION=48735676},{AVERAGE_BACKLASH_NO_LOAD=1.6 °},{AXIAL_PLAY_OF_THE_NUT=max. 0.008 mm},{DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT==},{GEARHEAD_LENGTH__L1_=51.6 mm},{GEARHEAD_TYPE=GP},{MASS_INERTIA=0.3 gcm²},{MAX__CONTINUOUS_INPUT_SPEED=8000 rpm},{MAX__EFFICIENCY=25 %},{MAX__FEED_FORCE_CONTINUOUS=159 N},{MAX__FEED_FORCE_INTERMITTENT=351 N},{MAX__FEED_VELOCITY=1.9 mms},{MAX__FORCE_FOR_PRESS_FITS=550 N},{MAX__INTERMITTENT_INPUT_SPEED=8000 rpm},{MAX__MOTOR_SHAFT_DIAMETER=3.2 mm},{MAX__RADIAL_LOAD=180 N, 15 mm from flange},{MAX__TRANSMITTABLE_POWER__CONTINUOUS_=5.8 W},{MAX__TRANSMITTABLE_POWER__INTERMITTENT_=9.3 W}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ORDERNO
ⁿ/ₐ
ABSOLUTE_REDUCTION
absolute reduction
ⁿ/ₐ
AVERAGE_BACKLASH_NO_LOAD
average backlash no load
ⁿ/ₐ
AXIAL_PLAY_OF_THE_NUT
axial play of the nut
ⁿ/ₐ
DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT
direction of rotation, drive to output
ⁿ/ₐ
GEARHEAD_LENGTH__L1_
gearhead length (l1)
ⁿ/ₐ
GEARHEAD_TYPE
gearhead type
ⁿ/ₐ
MASS_INERTIA
mass inertia
ⁿ/ₐ
MAX__CONTINUOUS_INPUT_SPEED
max. continuous input speed
ⁿ/ₐ
MAX__EFFICIENCY
max. efficiency
ⁿ/ₐ
MAX__FEED_FORCE_CONTINUOUS
max. feed force continuous
ⁿ/ₐ
MAX__FEED_FORCE_INTERMITTENT
max. feed force intermittent
ⁿ/ₐ
MAX__FEED_VELOCITY
max. feed velocity
ⁿ/ₐ
MAX__FORCE_FOR_PRESS_FITS
max. force for press fits
ⁿ/ₐ
MAX__INTERMITTENT_INPUT_SPEED
max. intermittent input speed
ⁿ/ₐ
MAX__MOTOR_SHAFT_DIAMETER
max. motor shaft diameter
ⁿ/ₐ
MAX__RADIAL_LOAD
max. radial load
ⁿ/ₐ
MAX__TRANSMITTABLE_POWER__CONTINUOUS_
max. transmittable power (continuous)
ⁿ/ₐ
MAX__TRANSMITTABLE_POWER__INTERMITTENT_
max. transmittable power (intermittent)
ⁿ/ₐ
MECHANICAL_POSITIONING_ACCURACY
mechanical positioning accuracy
ⁿ/ₐ
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
ⁿ/ₐ
NUMBER_OF_STAGES
number of stages
ⁿ/ₐ
OUTER_DIAMETER
outer diameter
ⁿ/ₐ
RADIAL_PLAY
radial play
ⁿ/ₐ
RECOMMENDED_TEMPERATURE_RANGE
recommended temperature range
ⁿ/ₐ
REDUCTION
reduction
ⁿ/ₐ
SPINDLE_LENGTH
spindle length
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
NAME
name
ⁿ/ₐ
363826_gp22s_m0st
363826_gp22s_m0st
48735676
1.6 °
max. 0.008 mm
=
51.6 mm
GP
0.3 gcm²
8000 rpm
25 %
159 N
351 N
1.9 mms
550 N
8000 rpm
3.2 mm
180 N, 15 mm from flange
5.8 W
9.3 W
0.034 mm
0
3
22 mm
max. 0.05 mm, 5 mm from f...
-15...+80 °C
72 1
150 mm
Spindle drive with metric...
120 g
363826_gp22s_m0st
363827_gp22s_m1st
363827_gp22s_m1st
48735676
1.6 °
max. 0.008 mm
=
51.6 mm
GP
0.3 gcm²
8000 rpm
25 %
159 N
351 N
1.9 mms
550 N
8000 rpm
3.2 mm
180 N, 15 mm from flange
5.8 W
9.3 W
0.034 mm
0
3
22 mm
max. 0.05 mm, 5 mm from f...
-15...+80 °C
72 1
150 mm
Spindle drive with metric...
120 g
363827_gp22s_m1st
363830_gp22s_m2st
363830_gp22s_m2st
48735676
1.6 °
max. 0.008 mm
=
51.6 mm
GP
0.3 gcm²
8000 rpm
25 %
159 N
351 N
1.9 mms
550 N
8000 rpm
3.2 mm
180 N, 15 mm from flange
5.8 W
9.3 W
0.034 mm
0
3
22 mm
max. 0.05 mm, 5 mm from f...
-15...+80 °C
72 1
150 mm
Spindle drive with metric...
120 g
363830_gp22s_m2st
363835_gp22s_m3st
363835_gp22s_m3st
48735676
1.6 °
max. 0.008 mm
=
51.6 mm
GP
0.3 gcm²
8000 rpm
25 %
159 N
351 N
1.9 mms
550 N
8000 rpm
3.2 mm
180 N, 15 mm from flange
5.8 W
9.3 W
0.034 mm
0
3
22 mm
max. 0.05 mm, 5 mm from f...
-15...+80 °C
72 1
150 mm
Spindle drive with metric...
120 g
363835_gp22s_m3st
363845_gp22s_m4st
363845_gp22s_m4st
48735676
1.6 °
max. 0.008 mm
=
51.6 mm
GP
0.3 gcm²
8000 rpm
25 %
159 N
351 N
1.9 mms
550 N
8000 rpm
3.2 mm
180 N, 15 mm from flange
5.8 W
9.3 W
0.034 mm
0
3
22 mm
max. 0.05 mm, 5 mm from f...
-15...+80 °C
72 1
150 mm
Spindle drive with metric...
120 g
363845_gp22s_m4st
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
363836
Maxon Motor
25.06.2021
GPX - Wing Screws,With Stainless Steel Threaded Stud Metric
JW Winco
02.04.2024
06360 - Handles
norelem
30.05.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성