您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
360557 - Nippled Adaptor, Male O/D tube to female parallel ISO G thread
Norgren
Fittings
Compression Fittings 36 Series Metric
Straight Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/straight_connectors_adaptors/36_0557.prj},{NB=36055704},{CNSORDERNO=36055704},{A=6},{B=G1/8},{D=24.5},{E=13},{G=7.5},{S=4},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=1.9663},{INFO=Link},{FONT=1.500},{XA=M11x1.0},{XA1=11},{XA2=1.0},{XF=12.0},{XV=9.4},{XB=9.728}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
B
Thread BSP
ⁿ/ₐ
D
Length
[mm]
E
A/F
[mm]
G
Length
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36055704
36055704
6
G1/8
24.5
13
7.5
4
0
8470
1.9663
36055711
36055711
8
G1/4
32.0
22
11.5
7
0
8470
6.4048
36055712
36055712
12
G3/8
34.0
22
11.5
9
0
8470
6.8079
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
360556 - Nippled Adaptor, Male O/D tube to male taper ISO R thread
Norgren
17.11.2023
360521 - Straight Stem Adaptor, O/D tube stem to male parallel ISO G thread
Norgren
17.11.2023
360517 - Reducing Connector, Female O/D tube to male O/D tube
Norgren
17.11.2023
360508 - Bulkhead Connector, Female O/D tube
Norgren
17.11.2023
360625 - Nippled Stem Connector, Male O/D tube to O/D tube stem
Norgren
17.11.2023
18225 - Straight Male Adaptor, Female O/D tube to male parallel ISO G threa...
Norgren
17.11.2023
340036 - Tubing Plug, Male O/D tube thread
Norgren
17.11.2023
340346 - Straight Male Adaptor, Female O/D tube to male taper ISO R thread
Norgren
17.11.2023
S2922 - Plugs: 3/8 bsp male / Female thread
HPS International
01.02.2021
360509 - Tubing Plug, Male O/D tube thread
Norgren
17.11.2023
360500 - Tubing Nut
Norgren
17.11.2023
360549 - Bracketed Tee Connector, Female O/D tube
Norgren
17.11.2023
360501 - Universal Tubing Sleeve, Suitable for nylon metallic tubing
Norgren
17.11.2023
360505 - Straight Adaptor, Female O/D tube to female parallel ISO G thread
Norgren
17.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表