35EM-GSM - Plastic Sprockets - 9.5mm (Nominal) Circular Pitch
WMBerg
METRIC
Chain and Belt Drives
Row-L-Er®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/row_l_er_link_chain/a67m.prj},{NB=35EM8GSM-18},{PN=35EM8GSM-18},{DES=ROW-L-ER CHAIN LINK POS. DRIVE},{CN=Master Inch/Metric Catalog},{CP=MA85},{MAT=Glass Filled Nylatron® GS-51},{DP=9.5},{N=18},{OD=59.84},{PD=54.84},{H=31.8},{MD=49.56},{L=19.0},{MB=27},{B=27.0},{F=4.3},{H1=31.8000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
Pitch
[mm]
N
Number of Teeth
ⁿ/ₐ
OD
Outside Diameter
[mm]
PD
Pitch Diameter
[mm]
H
Hub Diameter
[mm]
MD
Minor Diameter
[mm]
L
Overall Width
[mm]
MB
Max. Bore
[mm]
B
Stock Bores
[mm]
F
Face Width
[mm]
35EM6GSM-9
35EM6GSM-9
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
9
31.90
27.84
16
22.76
19.0
10
10.0
4.3
35EM6GSM-10
35EM6GSM-10
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
10
35.05
30.84
20.6
25.76
19.0
12
12.0
4.3
35EM6GSM-11
35EM6GSM-11
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
11
38.15
33.81
22.2
28.73
19.0
12
12.0
4.3
35EM8GSM-12
35EM8GSM-12
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
12
41.28
36.80
25.5
31.72
19.0
19
19.0
4.3
35EM8GSM-14
35EM8GSM-14
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
14
47.45
42.80
27
37.72
19.0
19
19.0
4.3
35EM8GSM-15
35EM8GSM-15
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
15
50.55
45.82
35
40.74
19.0
20
20.0
4.3
35EM8GSM-16
35EM8GSM-16
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
16
53.62
48.82
38
43.74
19.0
24
24.0
4.3
35EM8GSM-18
35EM8GSM-18
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
18
59.84
54.84
31.8
49.56
19.0
27
27.0
4.3
35EM8GSM-20
35EM8GSM-20
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
20
65.86
60.88
38
55.80
22.2
30
30.0
4.3
35EM8GSM-24
35EM8GSM-24
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
24
78.08
72.97
50.8
67.89
22.2
30
30.0
4.3
35EM8GSM-26
35EM8GSM-26
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
26
84.18
79.02
52.4
73.94
22.2
36.5
36.5
4.3
35EM8GSM-30
35EM8GSM-30
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
30
96.34
91.14
57
86.06
22.2
36.5
36.5
4.3
35EM8GSM-35
35EM8GSM-35
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
35
111.56
105.11
57
101.17
22.2
36.5
36.5
4.3
35EM10GSM-36
35EM10GSM-36
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
36
114.58
109.30
57
104.22
22.2
36.5
36.5
4.3
35EM10GSM-40
35EM10GSM-40
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
40
126.75
121.41
63.5
116.33
22.2
45
45.0
4.3
35EM10GSM-45
35EM10GSM-45
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Glass Filled Nylatron® GS...
9.5
45
141.94
136.55
70
131.47
25.5
45
45.0
4.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表