您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
359-00 - Double strap pipe drilling saddle with BAIO® socket
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/359_00.prj},{NB=3591500000 359-00 PN16 (400)},{IN=3591500000},{DC=DE},{LOD=400},{PN=16},{DN=80},{D=98},{E=110},{H=200},{L=130},{L1=125},{B=200},{BH=75},{W=7.30},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for potable water},{MED=Potable water | Sewage water},{NOTICE=Hinweis 1: Factory preinstalled BAIO® lip gasket (BLD®) for potable water.; Hinweis 2: Surcharge for GKS gasket by using PE or PVC pipes.; Hinweis 3: Product numbers for gas on request.; Hinweis 4: When connecting PE pipes a support liner (model no. 590) must be used.},{PL=Link},{V1=69},{XX=2},{DN1=80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
IN
Item Number
ⁿ/ₐ
PN
Max. operating pressure
[bar]
DN
Nominal Diameter
[mm]
D
Ød
[mm]
E
[mm]
H
[mm]
L
[mm]
L1
[mm]
B
[mm]
BH
Borehole max.
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
3591500000
3591500000
16
80
98
110
200
130
125
200
75
7.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表