目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
3479.030. - 氮气弹簧(弹顶销型) MOULD LINE, 用内六角
FIBRO
标准件
注塑模标准件
弹簧元件
氮气弹簧(弹顶销型) MOULD LINE, 用内六角
Powered by
CAD模型選擇
{fibro/normalien/l/3_4/3_4_1/3479_030_asmtab.prj},{NB=3479.030.00040.040(0)},{DOC=3479_030_pdf},{LMIN=85.000},{HUB=0},{HUBMAX=40.000},{FA=42},{FE=84.000},{PPATH=3_4_1_99/3479_030_asmsbl.prj},{GEW=0.090},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
Male thread
[mm]
L
长度
[mm]
LMIN
Pressed length
[mm]
HUBMAX
冲程 max.
[mm]
FA
开始弹力
[daN]
FE
最后的弹簧力
[daN]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
3479.030.00040.010
3479.030.00040.010
M16x1.5
65.000
55.000
10.000
42
73.000
0.080
84879090
3479.030.00040.020
3479.030.00040.020
M16x1.5
85.000
65.000
20.000
42
84.000
0.080
84879090
3479.030.00040.030
3479.030.00040.030
M16x1.5
105.000
75.000
30.000
42
84.000
0.090
84879090
3479.030.00040.040
3479.030.00040.040
M16x1.5
125.000
85.000
40.000
42
84.000
0.090
84879090
3479.030.00040.050
3479.030.00040.050
M16x1.5
145.000
95.000
50.000
42
84.000
0.100
84879090
3479.030.00040.060
3479.030.00040.060
M16x1.5
165.000
105.000
60.000
42
84.000
0.110
84879090
3479.030.00040.070
3479.030.00040.070
M16x1.5
185.000
115.000
70.000
42
84.000
0.110
84879090
3479.030.00040.080
3479.030.00040.080
M16x1.5
205.000
125.000
80.000
42
84.000
0.120
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表