目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
3359 (NA) - RTT cooling unit - performance category 750 W
Rittal
控制箱空调及机器制冷
Components not active in the portfolio
冷却装置
顶装式冷却装置
TopTherm
Powered by
CAD模型選擇
{rittal/system_klimatisierung/6_komponenten_na/2_kuehlgeraete/1_dachaufbau/1_top_therm/3359_na.prj},{NB=3359.140 (2)},{BEST=3359.140},{VERS=0},{B=597},{T=379},{POL=1},{H1=16.34},{H2=417},{W1=23.43},{W2=597},{D1=14.76},{D2=379},{WW1=475.000},{DD1=326.000},{DD2=260.000},{GEW=MIN},{INFO=PDF Katalog},{BEZ1=RTT Kühlgerät},{BEZ2=Leistungsklasse 750 W},{H=417},{W=595},{D=375},{CONT=Basic Controller},{RV=400 , 2~ , 50/60},{QKL35L35=2560/2760 BTU; 750/810 W},{QKL35L50=1860/2010 BTU; 545/590 W},{RCM=4.7 A/4.6 A},{SC=18.0 A/19.2 A},{TT=6.0 A/6.0 A},{PELL35L35=390 W/445 W},{PELL35L50=385 W/450 W},{E=1.3},{R=R134a},{MAOP=362 psi/25 bar},{TR=68°F to 131°F/+20°C to + 55°C},{PR=Exterior cycle NEMA 1/IP 34/,Interior cycle NEMA 12/IP 54},{DC=100%},{TOC=Plug connector terminals},{WE=77 lbs/35 kg},{DETAIL=2}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2012年12月31日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表