slovenčina
English
330LXZ-EL - Swivel castor
Rollenbau
Stainless Steel Castors
Series 330 LXZ up to max. 100 kg
330 LXZ EL
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_330_lxz/330_lxz_el/330lxz_el_asmtab.prj},{NB=330LX Z18 102 EL},{ORDERNO=330LX Z18 102 EL},{WDAB=100x32},{LC=90},{H=132},{ZAPFEN=18x62},{QB=M6 auf 30},{SR=90.0},{WB=Nylon Plain bearing},{BODY=330LXK PT 127 36},{PLATE=95x70},{SHAFT=127 36},{WHEEL=102 ELK 8},{BD=8.000},{VER=1},{PPATH=parts/330lxz_el_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
ZAPFEN
[mm]
QB
cross hole
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
330LX Z18 102 ELKX
330LX Z18 102 ELKX
100x32
90
132
18x62
M6 auf 30
90.0
Ball bearing
330LX Z18 102 EL
330LX Z18 102 EL
100x32
90
132
18x62
M6 auf 30
90.0
Nylon Plain bearing
330LX Z18 127 ELKX
330LX Z18 127 ELKX
125x32
100
158
18x62
M6 auf 30
102.5
Ball bearing
330LX Z18 127 EL
330LX Z18 127 EL
125x32
100
158
18x62
M6 auf 30
102.5
Nylon Plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表